Ricerca rapida

CAT 287C2 A2Q

CAT 287C2 A2Q

Anno
2013
Ore di utilizzo
3.761 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Mostra telefono
Informazioni base
MarchioCAT 287C2 A2Q
Michigan CAT
CategoriaMini Pale Gommate
Numero di serieSSB00276
Stock interno nr.SSB276-A
Numero di catalogo10021242
Anno di costruzione2013
Ore di utilizzo3.761 h
PaeseStati Uniti d'America
Ubicazione della macchinaShelby Twp., Stati Uniti d'America
Prezzo
Prezzo (IVA esclusa)36.903 USD
IVANon include IVA recuperabile
Prezzo (IVA inclusa)-
particolari
Altre informazioniCAB, AC & HTR, STD FLOW, 2 SPD, BKT, FORKS, JOYSTK STR, HQC, 18" BELT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Condizioni
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Buono
Sufficiente
Scarso
caratteristiche generali
1130
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • SufficienteFaded and scratched and also has surface rust
  • SufficientePlastic inside cab is dirty
  • Buono
  • Buono
  • SufficienteCab step is bent
elementi per la sicurezza
200
  • Buono
  • Buono
indicatori, cabina dell'operatore, console
960
  • No
  • No
  • 7/8 Tank
  • Buono
  • Buono
  • Buono
  • Buono
  • SufficienteFloor mat is dirty
  • Buono
  • SufficienteCab door plexiglass is scratched
  • SufficienteMultiple louvers on right side missing and taped off
  • SufficienteRight joystick shows some wear
  • Buono
  • Buono
  • Sufficiente
  • SufficienteCushions are a little dirty and right arm bar has a small chunk out of it
  • Buono
  • Buono
motore
810
  • No
  • No
  • No
  • NoRadiator overflow tank is empty
  • No
  • No
  • No
  • Red
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • SufficienteFoot pedal sticks and hand throttle doesn’t work
  • Buono
  • Buono
  • Buono
circuito di raffreddamento
600
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
impianti elettrico, di avviamento e di carica
600
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • BuonoNo auxiliary hydraulic wiring harness and bracket is bent
assi accoppiati/ingranaggi/cuscinetti/catene
530
  • SufficienteShow some wear and are dry no grease
  • Buono
  • Buono
  • SufficienteShow some wear and are dry no grease
  • SufficienteShow some wear
  • Buono
  • Buono
  • Buono
impianti idraulici
610
  • Buono
  • Buono
  • SufficienteLeft cylinder is seeping at head seal and collecting dirt
  • Buono
  • Buono
  • Buono
  • Buono
accessori/attrezzature
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
benna
220
  • No Bkt at time of inspection
  • Buono
  • Buono
  • SufficienteLower Bkt P&B have a 1/16” of movement and the rest have slight movement
  • SufficienteRight side locking mechanism doesn’t lock all the way
telaio
Condizione Misura
(sx)
Misura
(dx)
% usura
(sx)
% usura
(dx)
NotesU/C is Approximately 65%+ Remaining
IdlersFairShow some wear and have lite chunking
RollerFairShow some wear and lite chunking
Roller FrameFairShow some wear
SprocketFairShow some wear
Track / Belt ConditionFair18” Rubber Tracks with minor abrasions Approximately 65% Remaining
commenti, vari riparazioni, considerazioni generali
  • Coupler right side locking mechanism,Foot pedal,Hand throttle,Bkt?, Service and Clean. Retail
Servizi
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Specifiche Del Motore Rivoluzionario software di dimensionamento del generatore
Safety Services Servizi di sicurezza Le ultime tecnologie e le best practice del settore per prestazioni a incidente zero
Power Systems Sistemi Di Potenza La maggior parte dei requisiti critici sono stati soddisfatti con gli standard più severi
New Equipment Nuove attrezzature Attrezzatura duratura e affidabile direttamente dalla fabbrica
Financial Services Servizi finanziari Compra velocemente i tuoi macchinari con Cat Financial
Cat Parts Ricambi Cat® Supporto per dealer Cat in tutto il mondo e ordine di pezzi 24/7