Ricerca rapida

CAT 349F

CAT 349F

Anno
2016
Ore di utilizzo
10.163 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

FABICK CAT
La Crosse, WI
+1 636 384 4021
Mostra telefono
Informazioni base
MarchioCAT 349F
Fabick CAT
CategoriaEscavatori cingolati
Numero di serieHPD00824
Stock interno nr.HPD00824
Numero di catalogo10096659
Anno di costruzione2016
Ore di utilizzo10.163 h
PaeseStati Uniti d'America
Ubicazione della macchinaLa Crosse, Stati Uniti d'America
Prezzo
Prezzo (IVA esclusa)137.000 USD
IVANon include IVA recuperabile
Prezzo (IVA inclusa)-
particolari
Accessori
MotoreEngine
Altre informazioni345B BUCKET CONVERTED TO TB LINK
349F L FG HYD EXCAVATOR
AIR CLEANER, STANDARD
BATTERY, HEAVY DUTY
BKT CYL/LINKAGE W/ LIFT PKG
BUCKET, 36 IN. 1.49 CYD (HD)
CAB 70/30 PKG
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG (NACD)
COUNTERWEIGHT, 19,840LBS
COUPLER, HYDRAULIC PIN GRABBER
COVER, FENDER, STANDARD
COVER, UPPER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECLEENE GROENVELD TWIN 3 AUTO L
DECLEENE PUMP S/N:
EMPIRE 5CYD SAND BUCKET, ROUND B
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRACK GUIDING, CENTER
HEATER, JACKET WATER
IDLERS, STANDARD
INSPECTED 7-21-14 BY JCR
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI FG(OUTSIDE)
JOYSTICK STANDARD STP PKG
K-110 TIPS
KIT, GROUND TRANSPORTATION
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, CONNECTOR, PIN GRABBER
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
NO STORAGE PROTECTION
Online Owner's Manual
PACK, DOMESTIC TRUCK
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PARTIAL FIELD INST KIT, PGC
PIN KIT FOR TB LINKAGE
PRODUCT LINK, CELLULAR PL641
REACH 22'8 IN. BOOM PKG
RECEPTACLE, JUMP START
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10 IN. TB
TIP, EXTRA DUTY
TRACK, 36 IN. TG GLT (FG)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Condizioni
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Buono
Sufficiente
Scarso
caratteristiche generali
1270
  • Overall fair appearance
  • Buono
  • Buono
  • Sufficiente
  • Buono
  • Sufficiente
  • Buono
  • Buono
  • Buono
  • Sufficiente
  • Buono
  • Buono
  • Buono
  • Buono
  • Sufficiente
  • Sufficiente
  • Buono
  • Sufficiente
  • SufficienteBoth rear side doors are dented
  • Buono
elementi per la sicurezza
400
  • No
  • Overall good condition
  • Buono
  • Buono
  • Buono
  • Buono
indicatori, cabina dell'operatore, console
1311
  • No
  • Overall fair-good condition
  • BuonoBlowing cold air but it’s 40* outside
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • ScarsoHoles in covers
  • Buono
  • Sufficiente
motore
810
  • No
  • No
  • NoCovered in dirt
  • No
  • No
  • No
  • No
  • No
  • Overall fair-good condition
  • Normal
  • None
  • Sufficiente
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
emissions
  • No
circuito di raffreddamento
710
  • No
  • No
  • No
  • Overall good condition
  • BuonoRed/ visible in tank
  • Buono
  • Buono
  • Buono
  • Buono
  • Sufficiente
  • Buono
  • Buono
impianti elettrico, di avviamento e di carica
500
  • Overall good condition
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
impianti idraulici
1400
  • Overall good condition
  • Full
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
braccio
120
  • Overall fair-good condition Slight play in p&b
  • Buono
  • Sufficiente
  • Sufficiente
avambraccio
030
  • Overall fair condition Slight play in p&b
  • Sufficiente
  • Sufficiente
  • Sufficiente
benna
510
  • B& D
  • Overall fair-good condition
  • Cat
  • 54”
  • Buono
  • SufficienteSlight play in p&b
  • Buono
  • Buono
  • Buono
  • Buono
telaio
020
Condizione Misura
(sx)
Misura
(dx)
% usura
(sx)
% usura
(dx)
Perni e boccole sono stati girati?No
Durata media restante - TELAIO20%
Note - TELAIOOverall fair condition
Track Frame - LeftSufficiente
Track Frame - RightSufficiente
Track Shoes (Width)35.5”35.5”
riduttori finali
200
  • Overall good condition
  • Buono
  • Buono
commenti, vari riparazioni, considerazioni generali
  • Overall fair-good condition
condizioni generali
030
  • Overall fair condition
  • Sufficiente
  • Sufficiente
  • Sufficiente
Servizi
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Specifiche Del Motore Rivoluzionario software di dimensionamento del generatore
Safety Services Servizi di sicurezza Le ultime tecnologie e le best practice del settore per prestazioni a incidente zero
Power Systems Sistemi Di Potenza La maggior parte dei requisiti critici sono stati soddisfatti con gli standard più severi
New Equipment Nuove attrezzature Attrezzatura duratura e affidabile direttamente dalla fabbrica
Financial Services Servizi finanziari Compra velocemente i tuoi macchinari con Cat Financial
Cat Parts Ricambi Cat® Supporto per dealer Cat in tutto il mondo e ordine di pezzi 24/7