Ricerca rapida

CAT 320-07HT

CAT 320-07HT

Anno
2021
Ore di utilizzo
2.119 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Mostra telefono
Informazioni base
MarchioCAT 320-07HT
Fabick CAT
CategoriaEscavatori cingolati
Numero di serieMYK11010
Stock interno nr.MYK11010
Numero di catalogo10067749
Anno di costruzione2021
Ore di utilizzo2.119 h
PaeseStati Uniti d'America
Ubicazione della macchinaMilwaukee, Stati Uniti d'America
Prezzo
Prezzo (IVA esclusa)196.000 USD
IVANon include IVA recuperabile
Prezzo (IVA inclusa)-
particolari
Accessori
Radio AM FMAM FM RADIO
ILLUMINAZIONELIGHTING
PRODUCT LINKPRODUCT LINK
IMPIANTI IDRAULICI AUSILIARIAUXILIARY HYDRAULICS
DIESEL A BASSISSIMO CONTENUTO DI ZOLFOULTRA LOW SULFUR DIESEL FUEL
CLIMATIZZATOREAIR CONDITIONER
PANNELLI MOTOREENGINE ENCLOSURES
PEDALE DI COMANDO MARCIA RETTILINEASTRAIGHT TRAVEL PEDAL
Etichetta EPAEPA LABEL
ATTACCO IDRAULICOCOUPLER, HYDRAULIC
CARRO, LUNGOUNDERCARRIAGE, LONG
TARGA CECE PLATE
ATTACCO, RAPIDOCOUPLER, QUICK
BluetoothBLUETOOTH
VALVOLA DI TENUTA BRACCIOBOOM CHECK VALVE
AVAMBRACCIO, LUNGOSTICK, LONG
ANTIFURTOANTI-THEFT SYSTEM
Altre informazioni*320 07 EXCAVATOR ARRANGEMENT
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE W/EOU
*CAB, DELUXE
*CIRCUIT, COMBINED, ADV
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BOOM
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, MAKE UP, TCS
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RECEIVER, BLUETOOTH
*RETURN PIPE, TCS/TCS MP
*SENSOR, PRESSURE, EOU
*SWING DRIVE
*TRAVEL, ALARM
*UC, LONG W/HD ROLLER
*VALVE, HYDRAULIC, TCS, HL
*WIRING, PRODUCT LINK ELITE
BOOM, REACH 18'8"
CAMERA, REAR & RH VIEW
CONTROL, QC
COUPLER PG W/O PIN B1
CYLINDER, BKT, B1
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM, STD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STICK, R9'6"
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG
WIPER, RADIAL W/LOWER
Condizioni
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Buono
Sufficiente
Scarso
caratteristiche generali
2100
  • No
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
elementi per la sicurezza
600
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
indicatori, cabina dell'operatore, console
1500
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
motore
900
  • No
  • No
  • No
  • No
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
circuito di raffreddamento
600
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
impianti elettrico, di avviamento e di carica
700
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
impianti idraulici
1300
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
braccio
300
  • Buono
  • Buono
  • Buono
avambraccio
300
  • Buono
  • Buono
  • Buono
benna
600
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
telaio
200
Condizione Misura
(sx)
Misura
(dx)
% usura
(sx)
% usura
(dx)
Perni e boccole sono stati girati?No
Telaio del cingolo - sinistroBuono
Telaio del cingolo - destroBuono
riduttori finali
200
  • Buono
  • Buono
Servizi
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Specifiche Del Motore Rivoluzionario software di dimensionamento del generatore
Safety Services Servizi di sicurezza Le ultime tecnologie e le best practice del settore per prestazioni a incidente zero
Power Systems Sistemi Di Potenza La maggior parte dei requisiti critici sono stati soddisfatti con gli standard più severi
New Equipment Nuove attrezzature Attrezzatura duratura e affidabile direttamente dalla fabbrica
Financial Services Servizi finanziari Compra velocemente i tuoi macchinari con Cat Financial
Cat Parts Ricambi Cat® Supporto per dealer Cat in tutto il mondo e ordine di pezzi 24/7