Ricerca rapida

CAT D8T

CAT D8T

CAT Certified
Anno
2019
Ore di utilizzo
3.564 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarchioCAT D8T
Ziegler CAT
CategoriaDozer cingolati
Numero di serieAW400385
Stock interno nr.D5472
Numero di catalogo10127472
Anno di costruzione2019
Ore di utilizzo3.564 h
PaeseStati Uniti d'America
Ubicazione della macchinaALTOONA, Stati Uniti d'America
Prezzo
Prezzo (IVA esclusa)613.900 USD
IVANon include IVA recuperabile
Prezzo (IVA inclusa)-
particolari
Accessori
ClimatizzatoreAir Conditioner
Sterzo differenzialeDiff Steer
Vani motoreEngine Enclosures
IlluminazioneLighting
SpecchiettiMirrors
Sedile a sospensione pneumaticaAir Suspension Seat
Ripper - MultidenteRipper - Multi-Shank
Tipo di lama - SUBlade Type - SU
Tipo di sterzoSteering Type
Struttura ROPSROPS
Altre informazioniCat Certified Used eligible

Recent service work:
PM3 at 3558 hours
PM4 at 2459 hours
Tracks at 1394 hours

.
8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU PUSH PLATE
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
COUNTERWEIGHT, REAR
Customer Value Agreement (CVA) 2 year / 24 Month CVA
CYLINDERS, LIFT, BASIC
D8T 21A TRACTOR
ENGINE COOLANT, ARCTIC (-51C)
ENGINE S/N ENG04196
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, BASIC
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL CHANGE SYSTEM HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
PUSH ARMS
RADIO, AM/FM
REAR HYDRAULICS, RIPPER
Remaining Factory Warranty Powertrain, hydraulic and technology coverage thru 12-17-2024 or 4000 hours.
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
TRACK, 710MM / 28" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, CAMERA
WINDOW SHADES
Vantaggi
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Accordo sul valore del cliente 2 year / 24 Month CVA
Condizioni
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Buono
Sufficiente
Scarso
caratteristiche generali
2000
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
elementi per la sicurezza
600
  • ROPS is clean.
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
indicatori, cabina dell'operatore, console
2200
  • 90%
  • 85%
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
motore
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • ENG04196
  • Engine has good power.
  • Normal
  • Normal
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
emissions
400
  • No
  • No
  • Buono
  • Buono
  • Buono
  • Buono
circuito di raffreddamento
900
  • No
  • No
  • No
  • Cools normal.
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
impianti elettrico, di avviamento e di carica
500
  • No
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
trasmissione
1300
  • No
  • No
  • Transmission functions normal.
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
sterzo
500
  • Steering functions normal.
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
freno
200
  • Buono
  • Buono
impianti idraulici
900
  • No
  • Hydraulics function normal.
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
  • Buono
telaio
Condizione Misura
(sx)
Misura
(dx)
% usura
(sx)
% usura
(dx)
Bushings (EXT)2.952.935256
Carrier Rollers1.021.004745
Ruote folli anteriori0.941.003244
Ruote folli posteriori1.000.984440
Collegamenti5.805.802020
Rullo inferiore 11.000.974542
Rullo inferiore 20.900.903535
Rullo inferiore 31.000.944032
Rullo inferiore 40.920.973036
Rullo inferiore 51.001.004040
Rullo inferiore 60.920.963035
Rullo inferiore 70.970.984243
Rullo inferiore 81.001.004545
Track Shoes3.103.101010
riduttori finali
400
  • Buono
  • Buono
  • Buono
  • Buono
condizioni generali
300
  • No
  • No
  • Buono
  • Buono
  • Buono
Servizi
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Specifiche Del Motore Rivoluzionario software di dimensionamento del generatore
Safety Services Servizi di sicurezza Le ultime tecnologie e le best practice del settore per prestazioni a incidente zero
Power Systems Sistemi Di Potenza La maggior parte dei requisiti critici sono stati soddisfatti con gli standard più severi
New Equipment Nuove attrezzature Attrezzatura duratura e affidabile direttamente dalla fabbrica
Financial Services Servizi finanziari Compra velocemente i tuoi macchinari con Cat Financial
Cat Parts Ricambi Cat® Supporto per dealer Cat in tutto il mondo e ordine di pezzi 24/7