Caterpillar D8T

Caterpillar D8T

Prezzo
695.000 USD
Anno
2018
Ore di utilizzo
2609 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaCaterpillar D8T
CategoriaBulldozer
Numero di serieFMC01753
N. stockFMC01753
Numero di catalogoCU4489593
Anno di costruzione2018
Ore di utilizzo2609 h
PaeseStati Uniti d'America
Ubicazione della macchina6200 N Us 301/441, FL
Prezzo
Prezzo (IVA esclusa)$ 695.000
IVA-
Prezzo (IVA inclusa)-
particolari
Accessori
DIESEL A BASSISSIMO CONTENUTO DI ZOLFOULTRA LOW SULFUR DIESEL FUEL
Altre informazioniRADIATOR, 6.35 FPI, DEBRIS
8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CONTROL, BASIC, SINGLE TILT
COUNTERWEIGHT, REAR
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MANUAL, ENGLISH
OIL DRAIN, STANDARD
OPERATORS AR, STANDARD
PRECLEANER, WITH SCREEN
PRODUCT LINK, SATELLITE PL631
PROTECTION, CYLINDER ROD
PUSH ARMS, SINGLE TILT, STD
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 711MM / 28" MS, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
RADIO, AM/FM
Features
Accessori
DIESEL A BASSISSIMO CONTENUTO DI ZOLFOULTRA LOW SULFUR DIESEL FUEL
Altre informazioniRADIATOR, 6.35 FPI, DEBRIS
8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
ANTIFREEZE, -45C (-50F)
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CONTROL, BASIC, SINGLE TILT
COUNTERWEIGHT, REAR
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, WINCH
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MANUAL, ENGLISH
OIL DRAIN, STANDARD
OPERATORS AR, STANDARD
PRECLEANER, WITH SCREEN
PRODUCT LINK, SATELLITE PL631
PROTECTION, CYLINDER ROD
PUSH ARMS, SINGLE TILT, STD
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 711MM / 28" MS, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
RADIO, AM/FM
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
RING POWER CORP.Vedi inventarioSitowebSeleziona contatto
William Baker
Telefono:+1 904 494 1215
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources