Massey Ferguson 6713

Massey Ferguson 6713

Prezzo
56.000 USD
Anno
2019
Ore di utilizzo
630 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaMassey Ferguson 6713
Categoriatrattori agricoli
Numero di serieMC200TJ5208026
N. stockUAG000313
Numero di catalogoCU4603057
Anno di costruzione2019
Ore di utilizzo630 h
PaeseStati Uniti d'America
Ubicazione della macchinaSalinas, CA
Prezzo
Prezzo (IVA esclusa)$ 56.000
IVA-
Prezzo (IVA inclusa)-
particolari
Tipo TrattoreTrattore Agricolo
Altre informazioniSTD 2YR/2000HR/0 DED EXPIRES 07/08/21

350/400/500MM POSITIONS,
4.4L 4-CYL IN DER AGCO POWER
6 SYNCHRONIZED GEARS, 2 RANGES
ASAE CATEGORY III / II WITH
BOLT IN DISC
CAT 2 CLEVIS
CERTIFIED
CREEPER GEAR (13.68:1 REDUCTION)
DANA 730 CENTER DRIVELINE
DELUXE POWERSHUTTLE
DIFFERENTIAL LOCK
DRAFT SENSING
ELECTRO-HYDRAULIC SHUTTLE LEVER
ENGLISH LANGUAGE OPERATOR'S
EPA TIER 4 FINAL AND CARB
F320/85R34 FIRESTONE RADIAL 9000
FRONT SHIPPING WHEE
HYDRAULICALLY ACTUATED
INDEPENDENT 540/540E/1000 RPM
LIFT CAPACITY AT 24": 9392 LBS
MF6713 4WD PLATFORM DELUXE
OPEN DIFFERENTIAL, STANDARD
PROP 65 WARNING DECAL
PUSH BUTTON 4WD EGAGE MENT
R320/90R50 FIRESTONE RADIAL 9000
REAR SHIPPING WHEEL
SHAFTS STANDARD
SPEEDS, 6 AND 21 SPLINE FLANGED
STANDARD TELESCOPIC STABILIZERS
SWING OFF SET DRAWBAR WITH
TELESCOPIC BALL ENDS
TRANSMISSION: 25 MPH (40 KPH)
TURN BUCKLES, TOP LINE
VALVES
VERTICAL EXHAUST
WITHOUT LOADER PROVISION
WW1034 10X34 WAFFLE WHEEL
WW1050 10X50 WAFFLE WHEEL
2 MECHANICAL CONTROLLED SPOOL
2 ADJUSTABLE REAR LINK AGE
2 POST FOLDING ROPS
(1 X DA KO FL + 1 X DA KO FL)
109 PTO HP
12 X 12 POWER SHUTTLE WITH
130 MAX ENGINE HP, 125 ENGINE
Features
Accessori
MANUALMANUAL
Altre informazioniSTD 2YR/2000HR/0 DED EXPIRES 07/08/21

350/400/500MM POSITIONS,
4.4L 4-CYL IN DER AGCO POWER
6 SYNCHRONIZED GEARS, 2 RANGES
ASAE CATEGORY III / II WITH
BOLT IN DISC
CAT 2 CLEVIS
CERTIFIED
CREEPER GEAR (13.68:1 REDUCTION)
DANA 730 CENTER DRIVELINE
DELUXE POWERSHUTTLE
DIFFERENTIAL LOCK
DRAFT SENSING
ELECTRO-HYDRAULIC SHUTTLE LEVER
ENGLISH LANGUAGE OPERATOR'S
EPA TIER 4 FINAL AND CARB
F320/85R34 FIRESTONE RADIAL 9000
FRONT SHIPPING WHEE
HYDRAULICALLY ACTUATED
INDEPENDENT 540/540E/1000 RPM
LIFT CAPACITY AT 24": 9392 LBS
MF6713 4WD PLATFORM DELUXE
OPEN DIFFERENTIAL, STANDARD
PROP 65 WARNING DECAL
PUSH BUTTON 4WD EGAGE MENT
R320/90R50 FIRESTONE RADIAL 9000
REAR SHIPPING WHEEL
SHAFTS STANDARD
SPEEDS, 6 AND 21 SPLINE FLANGED
STANDARD TELESCOPIC STABILIZERS
SWING OFF SET DRAWBAR WITH
TELESCOPIC BALL ENDS
TRANSMISSION: 25 MPH (40 KPH)
TURN BUCKLES, TOP LINE
VALVES
VERTICAL EXHAUST
WITHOUT LOADER PROVISION
WW1034 10X34 WAFFLE WHEEL
WW1050 10X50 WAFFLE WHEEL
2 MECHANICAL CONTROLLED SPOOL
2 ADJUSTABLE REAR LINK AGE
2 POST FOLDING ROPS
(1 X DA KO FL + 1 X DA KO FL)
109 PTO HP
12 X 12 POWER SHUTTLE WITH
130 MAX ENGINE HP, 125 ENGINE
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
QUINN COMPANYVedi inventarioSitowebSeleziona contatto
Mark McClellan
Telefono:+1 562 4634795
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente