Challenger MT738

Challenger MT738

Prezzo
280.000 USD
Anno
2018
Ore di utilizzo
1415 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaChallenger MT738
Categoriatrattori agricoli
Numero di serieC0738AJNND1080
N. stockAG0001657
Numero di catalogoCU4571004
Anno di costruzione2018
Ore di utilizzo1415 h
PaeseStati Uniti d'America
Ubicazione della macchinaBakersfield, CA
Prezzo
Prezzo (IVA esclusa)$ 280.000
IVA-
Prezzo (IVA inclusa)-
particolari
Tipo TrattoreTrattore Agricolo
Altre informazioniSTD 2YR/2000HR/0 DED EXPIRES 04/18/21
BASIC 5YR/7500HR/0 DED EXPIRES 04/18/24

(1690 KG/ 3725 LBS)
(3500 LBS)
(606796J1, 606797J1)
(GEO-REFERENCED DATA LOGGING)
(HEADLAND MANAGEMENT)
25" CHEVRON TRACKS
28 IDLER WEIGHTS @ 125 LBS EAC
3 POINT HITCH, BALL ENDS
4 IMPLEMENT VALVES
ABILITY TO COMPARE MACHINES
ACCU FIELD COMMAND
AGCO CONNECTIVITY MODULE
AND 10 SUITCASE WEIGHTS
AUTO-GUIDE CONTROLLER CDMA
AUTO-GUIDE READY
AUTOMATICALLY RECORD MACHINE
COMPLETE FIELD DOCUMENTATION
DATA
DEBRIS EJECTORS, MEDIUM
DRAIN
DRAWBAR SUPPORT, WITHOUT SLIDE
DRIVERS
ENGLISH OPERATOR MANUAL/DECAL
EXPORT/IMPORT VIA OPEN DATA
EXTREME APPLICATION
FRONT SUNVISOR
FUNCTIONALITY
HALOGEN WORKLIGHTS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
INCLUDED WITH: AUTO-GUIDE Y
INCLUDES: AM/FM WEATHERBAND
INCLUDES: MODEM IN AUTO-GUIDE
LEFT/RIGHT SIDE SUN VISORS
LESS ADDITIONAL FUEL TANK
LESS AIR COMPRESSOR
LESS DEBRIS DEFLECTORS
LESS IMPLEMENT CASE DRAIN
LESS POWER BEYOND
LESS TRAILER BRAKES
MACHINE DATA RECORDING
MEDIUM WIDTH DRIVE WHEELS
MEDIUM WIDTH IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MT738 BASE, ROW, T4F
NO RETURN
OF +/- 20 CM (+/- 8 INCH)
PACKING, DOMESTIC TRUCK
RADIO WITH BLUETOOTH/USB
REAR SUNVISOR
RECEIVER, PASS-TO-PASS ACCURACY
RECORD KEEPING SOLUTIONS PROVI
REQUIRED FOR ISOBUS GPS
REQUIRES: FARMWORKS SOFTWARE
REQUIRES:SUBSCRIPTION FOR DATA
RIGHT-HAND HALOGEN
ROADING LIGHTS
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD HVAC
STANDARD ISOXML
STANDARD SPEAKERS
STANDARD STEPS
SYSTEM
TASKDOC PRO FOR TASK MANAGEMENT
TASKDOC PRO WITH DATA TRANSFER
TOP LINK, HYDRAULIC
TRANSFER
TRIM PACKAGE ADVANTAGE XT
TRIMBLE AG-382
WEIGHT BRACKET WITH MONOBLOCK
WIDE GAUGE 72" TO 120 "
ROOF HATCH
REVERSIBLE COOLING FAN
Features
Accessori
QUICK HITCHQUICK HITCH
Altre informazioniSTD 2YR/2000HR/0 DED EXPIRES 04/18/21
BASIC 5YR/7500HR/0 DED EXPIRES 04/18/24

(1690 KG/ 3725 LBS)
(3500 LBS)
(606796J1, 606797J1)
(GEO-REFERENCED DATA LOGGING)
(HEADLAND MANAGEMENT)
25" CHEVRON TRACKS
28 IDLER WEIGHTS @ 125 LBS EAC
3 POINT HITCH, BALL ENDS
4 IMPLEMENT VALVES
ABILITY TO COMPARE MACHINES
ACCU FIELD COMMAND
AGCO CONNECTIVITY MODULE
AND 10 SUITCASE WEIGHTS
AUTO-GUIDE CONTROLLER CDMA
AUTO-GUIDE READY
AUTOMATICALLY RECORD MACHINE
COMPLETE FIELD DOCUMENTATION
DATA
DEBRIS EJECTORS, MEDIUM
DRAIN
DRAWBAR SUPPORT, WITHOUT SLIDE
DRIVERS
ENGLISH OPERATOR MANUAL/DECAL
EXPORT/IMPORT VIA OPEN DATA
EXTREME APPLICATION
FRONT SUNVISOR
FUNCTIONALITY
HALOGEN WORKLIGHTS
HYDRAULIC IMPLEMENT PUMP
HYDRAULIC RESERVOIR ECOLOGY
INCLUDED WITH: AUTO-GUIDE Y
INCLUDES: AM/FM WEATHERBAND
INCLUDES: MODEM IN AUTO-GUIDE
LEFT/RIGHT SIDE SUN VISORS
LESS ADDITIONAL FUEL TANK
LESS AIR COMPRESSOR
LESS DEBRIS DEFLECTORS
LESS IMPLEMENT CASE DRAIN
LESS POWER BEYOND
LESS TRAILER BRAKES
MACHINE DATA RECORDING
MEDIUM WIDTH DRIVE WHEELS
MEDIUM WIDTH IDLERS
MEDIUM WIDTH POLY MIDWHEELS
MT738 BASE, ROW, T4F
NO RETURN
OF +/- 20 CM (+/- 8 INCH)
PACKING, DOMESTIC TRUCK
RADIO WITH BLUETOOTH/USB
REAR SUNVISOR
RECEIVER, PASS-TO-PASS ACCURACY
RECORD KEEPING SOLUTIONS PROVI
REQUIRED FOR ISOBUS GPS
REQUIRES: FARMWORKS SOFTWARE
REQUIRES:SUBSCRIPTION FOR DATA
RIGHT-HAND HALOGEN
ROADING LIGHTS
STANDARD CLOTH SEAT
STANDARD FLOW (58 GPM)
STANDARD HVAC
STANDARD ISOXML
STANDARD SPEAKERS
STANDARD STEPS
SYSTEM
TASKDOC PRO FOR TASK MANAGEMENT
TASKDOC PRO WITH DATA TRANSFER
TOP LINK, HYDRAULIC
TRANSFER
TRIM PACKAGE ADVANTAGE XT
TRIMBLE AG-382
WEIGHT BRACKET WITH MONOBLOCK
WIDE GAUGE 72" TO 120 "
ROOF HATCH
REVERSIBLE COOLING FAN
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
QUINN COMPANYVedi inventarioSitowebSeleziona contatto
Mark McClellan
Telefono:+1 562 4634795
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente