Challenger MT755E

Challenger MT755E

Prezzo
170.000 USD
Anno
2016
Ore di utilizzo
3012 h
E-mail x
Name

Indirizzo e-mail:*

Indirizzo e-mail dell'amico:*

Messaggio:

Informazioni base
MarcaChallenger MT755E
Categoriatrattori agricoli
Numero di serieC0755EGNBC1043
N. stockUAG000241
Numero di catalogoCU4621519
Anno di costruzione2016
Ore di utilizzo3012 h
PaeseStati Uniti d'America
Ubicazione della macchinaBakersfield, CA
Prezzo
Prezzo (IVA esclusa)$ 170.000
IVA-
Prezzo (IVA inclusa)-
particolari
Tipo TrattoreTrattore Agricolo
Altre informazioniSTD 2YR/2000HR/0 DED EXPIRES 6/27/18
BASIC 5YR/7500HR/0 DED EXPIRES 6/27/21

HYDRAULIC RESERVOIR ECOLOGY
TOTAL WEIGHT OF 1600LBS.
98LBS EACH AND HARDWARE FOR A
3,358LBS
PACKING DOMESTIC TRUCK
HITCH
ENGLISH OPERATOR MANUAL/DECALS
DRAIN
(2600 LBS)W/BRACKET (717LBS) AND
2 STROBING BEACONS W/ROOF
IMPLEMENT PUMP
18" CHEVERON EXT APP TRACKS
LESS TRAILER BRAKES
4 IMPLEMENT VALVES FOR 3 POINT
HARDWARE FOR A TOTAL WEIGHT OF
EACH(1350LBS) W/TWO BRACKETS ... UNDERCARRIAGE WEIGHTS ... 75LBS
MOUNTING BRACKETS
PIVOTING STEP)LESS
STANDARD FRONT STEP TO CAB (ILO
TOOTH/USB
AM/FM WEATHERBAND RADIO W/BLUE
REAR SUN VISOR
LESS IDLER WEIGHTS
MT755E 350 GROSS ENGINE HP
AUTOMATIC CLIMATE CONTROL
DELUXE CAB INCLUDES:
DELUXE WIPERS (FRONT & REAR)
DELUXE CLOTH VRS SEATS
AP98-4:AGCO POWER 9.8L TIER 4F
EXTERNAL ELECTRIC MIRRORS
7CYLINDER ENGINE
REMOTE RADIO CONTROLS
DELUXE HOOD LIGHTS
2 HALOGEN LOW BEAMS
ROCKER SWITCH (CONTROLS AUX
4 HALOGEN FLOODLIGHTS,REAR
DELUXE CAB LIGHTS
2 HID FLOODLIGHTS REAR FACING
FACING
1000 RPM 1.75 INCH 20 SPLINE
16FX4R STANDARD GAUGE 72"TO 88"
ASAE TYPE 3 PTO
STANDARD FLOW HYDRAULIC
3 POINT HITCH CATEGORY III WITH
POWER IN 7 PIN CONNECTOR
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
2 WORK LIGHTS
80" GAUGE SETTING
MEDIUM WIDTH MIDWHEEL POLY
DECELERATOR PEDAL
26 FRONT WEIGHTS ... 100LBS EACH
DAMPENING NARROW SWINGING
16,000LBS LIFT CAPACITY, BALL
MEDIUM WIDTH DRIVERS
ENDS W/QUICK HITCH AND TRANSPORT
REVERSE ALARM
179 GALLON FUEL CAPACITY
Features
Altre informazioniSTD 2YR/2000HR/0 DED EXPIRES 6/27/18
BASIC 5YR/7500HR/0 DED EXPIRES 6/27/21

HYDRAULIC RESERVOIR ECOLOGY
TOTAL WEIGHT OF 1600LBS.
98LBS EACH AND HARDWARE FOR A
3,358LBS
PACKING DOMESTIC TRUCK
HITCH
ENGLISH OPERATOR MANUAL/DECALS
DRAIN
(2600 LBS)W/BRACKET (717LBS) AND
2 STROBING BEACONS W/ROOF
IMPLEMENT PUMP
18" CHEVERON EXT APP TRACKS
LESS TRAILER BRAKES
4 IMPLEMENT VALVES FOR 3 POINT
HARDWARE FOR A TOTAL WEIGHT OF
EACH(1350LBS) W/TWO BRACKETS ... UNDERCARRIAGE WEIGHTS ... 75LBS
MOUNTING BRACKETS
PIVOTING STEP)LESS
STANDARD FRONT STEP TO CAB (ILO
TOOTH/USB
AM/FM WEATHERBAND RADIO W/BLUE
REAR SUN VISOR
LESS IDLER WEIGHTS
MT755E 350 GROSS ENGINE HP
AUTOMATIC CLIMATE CONTROL
DELUXE CAB INCLUDES:
DELUXE WIPERS (FRONT & REAR)
DELUXE CLOTH VRS SEATS
AP98-4:AGCO POWER 9.8L TIER 4F
EXTERNAL ELECTRIC MIRRORS
7CYLINDER ENGINE
REMOTE RADIO CONTROLS
DELUXE HOOD LIGHTS
2 HALOGEN LOW BEAMS
ROCKER SWITCH (CONTROLS AUX
4 HALOGEN FLOODLIGHTS,REAR
DELUXE CAB LIGHTS
2 HID FLOODLIGHTS REAR FACING
FACING
1000 RPM 1.75 INCH 20 SPLINE
16FX4R STANDARD GAUGE 72"TO 88"
ASAE TYPE 3 PTO
STANDARD FLOW HYDRAULIC
3 POINT HITCH CATEGORY III WITH
POWER IN 7 PIN CONNECTOR
2 HID HIGH BEAMS
DELAYED LIGHT SHUTDOWN
2 WORK LIGHTS
80" GAUGE SETTING
MEDIUM WIDTH MIDWHEEL POLY
DECELERATOR PEDAL
26 FRONT WEIGHTS ... 100LBS EACH
DAMPENING NARROW SWINGING
16,000LBS LIFT CAPACITY, BALL
MEDIUM WIDTH DRIVERS
ENDS W/QUICK HITCH AND TRANSPORT
REVERSE ALARM
179 GALLON FUEL CAPACITY
Manda un'offerta
Tutto fatto!

La tua offerta è stata inoltrata con successo. Il venditore sarà in contatto presto!

messaggio al venditore
QUINN COMPANYVedi inventarioSitowebSeleziona contatto
Mark McClellan
Telefono:+1 562 4634795
Commenti
Nome:Azienda:E-mail:Telefono Aziendale:Città:Paese:
Risposta del venditore:via e-mailtelefonicamente