Club Car CARRYALL 500E

Club Car CARRYALL 500E

Price
On Request
Year
2014
Working hours
18 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClub Car CARRYALL 500E
Categoryutility vehicles / carts
Serial NumberME1518-550476
Catalog NumberCU2240233
Manufacturing Year2014
Hours18 h
CountryHungary
LocationBudaors
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
Additional Information24-27 KM/H TOP SPEED
3.7 HP POWER, 20 HP MAX. POWER
48V VOLTAGE, DC
8 X 6 V BATTERIES
96.2 NM TORQUE
ELECTRIC POWERTRAIN
GLASS CAB DOORS, MIRRORS, 2XSEAT BELTS
INTERNAL BATTERY CHARGER, DELTAQ, 1 KW
MECHANICAL LIFTED BED, 363 KG BED CAPACITY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HUNTRACO TRADING & SERVICING CO. LTD.See InventorySelect contact
Attila Kovacs
Hungary
Telephone:+36 23 504 365
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone