Currently 18057 machines for sale
Quick Search

Used Utility Vehicles & Carts for Sale

Cat Used is your one-stop headquarters for high-quality used equipment that offers reliable performance and exceptional value. Cat® dealers throughout the U.S. and around the world offer an assortment of used utility carts for sale that are ideal for hauling materials and supplies in areas that are inaccessible to larger, bulkier vehicles. You'll save money on your equipment purchase and receive excellent support from a supplier you can trust.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
utility vehicles / carts
x
33 Search results for "Current filter"
Displaying: 25 - 33 Sort by: 
Taylor-Dunn N-451, 4,8902019
Kansas City, MO
1 h

See Details
Morooka MST-2200VD, 57,4712008
Tonawanda, NY
4,150 h Conditions

See Details
Dymax TR BOOSTER, 6,7002012
Salt Lake City, UT

See Details
Polaris PRO XD 4000D, 19,6002022
MN
300 hlightingbeacon

See Details
Polaris PRO XD 4000G, 22,9002021
MN
1,200 hlightingbeacon

See Details
Polaris PRO XD 4000D, 18,6002022
MN
479 hlightingbeacon

See Details
Morooka MST1500VD, 77,90020141,643 h

See Details
Morooka MST1500VD, 79,6002014
Gomez Palacio
1,165 h Conditions

See Details
Morooka MST1500VD, 74,6002014
Puebla
2,021 h

See Details
Club Car CARRYALL 1500 DIESEL, 18,5002017
Freeport

See Details
Morooka MST1500VD, 63,8002013
Mineral De La Reforma
3,471 h

See Details
Morooka MST1500VD, 64,3002014
Mineral De La Reforma
2,982 h

See Details
Show more results

utility vehicles / carts