Rosco SWEEPPRO

Rosco SWEEPPRO

Price
49,450 USD
Year
2016
Working hours
1092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRosco SWEEPPRO
Categoryroad brooms
Serial Number142712
Unit NumberS142712
Catalog NumberCU2561827
Manufacturing Year2016
Hours1092 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$49,450
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCUMMINS 74HP TIER 4I ENGINE • AMBER STROBE LIGHT • BRUSH WATERING SYSTEM 150 GAL CA • BRUSH:POLY STEEL TUBE • DEFROSTER FAN • DUAL WEST COAST STYLE MIRRORS • FRONT WINDSHIELD WASHER • FRONT WINDSHIELD WIPER • GAUGE PACKAGE:OIL PRESSURE • HEATER • HORN • HOUR METER • FUEL GAUGES • JOYSTICK CONTROL FWD/REV • REAR WORK LIGHT • ROTARY PRE CLEANER • SEAT W/ SAFETY BELT • ST 225/75-15R LOAD RANGE C TIRES • STOP/TAIL AND TURN SIGNALS • SUSPENSION SEAT ASSEMBLY • SWEEP PRO SUPER BOM • TWO HEADLIGHTS • VANDALISM PROTECTION • WATER TEMP • VOLTMETER • TACHOMETER

REAR WORK LIGHT
AMBER STROBE LIGHT
VANDALISM PROTECTION
SUSPENSION SEAT ASSEMBLY
DEFROSTER FAN
FRONT WINDSHIELD WIPER
HORN
ROTARY PRE CLEANER
ST 225/75-15R LOAD RANGE C TIRES
STOP/TAIL AND TURN SIGNALS
TWO HEADLIGHTS
SWEEP PRO SUPER BOM
FRONT WINDSHIELD WASHER
ENGINE:CUMMINS
BRUSH:POLY STEEL TUBE
WATER TEMP,VOLTMETER,TACHOMETER
DUAL WEST COAST STYLE MIRRORS
JOYSTICK CONTROL OF FWD/REV
BRUSH WATERING SYSTEM 150 GAL CA
HEATER
SEAT W/ SAFETY BELT
GAUGE PACKAGE:OIL PRESSURE
HOUR METER,FUEL GAUGES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone