Rosco CHALLENGER

Rosco CHALLENGER

Price
69,850 USD
Year
2017
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandRosco CHALLENGER
Categoryroad brooms
Serial Number157258
Unit NumberS157258
Catalog NumberCU2572674
Manufacturing Year2017
Hours750 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$69,850
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationCUMMINS 74HP TIER 4F ENGINE • AMBER STROBE LIGHT • BACK UP ALARM • BRUSH WATERING SYSTEM W/ 150 GAL • BRUSH:7FT-6IN HEAVY DUTY FRAME • CHALLENGER 7 BROOM • DEFROSTER FAN • DOME LIGHT • DUAL WEST COAST STYLE MIRRORS • ENGINE OIL PRESSURE • WATER TEMP • FRONT WINDSHIELD WASHER • FRONT WINDSHIELD WIPER • FUEL GAUGES • GAUGE PACKAGE • HEATER • HORN • IN CAB VARIABLE BRUSH SPEED CONT • IN CAB VARIABLE DOWN PRESSURE CO • JOYSTICK CONTROL ON FWD/REV • LT 225/75 R16 LOAD RANGE E TIRES • MODEL:CHALLENGER 7 • REAR LED WORK LIGHTS • REAR WIPER & WASHER ASSEMBLY • ROTARY PRE CLEANER • SEAT W/ SAFETY BELT • STOP/TAIL AND TURN SIGNALS • SUSPENSION SEAT ASSEMBLY • TILT STEERING COLUMN • TWO LED HEADLIGHTS • VANDALISM PROTECTION • VOLTMETER • TACHOMETER • HOUR METER

TILT STEERING COLUMN
AMBER STROBE LIGHT
VANDALISM PROTECTION
BACK UP ALARM
SUSPENSION SEAT ASSEMBLY
DEFROSTER FAN
FRONT WINDSHIELD WIPER
HORN
REAR WIPER & WASHER ASSEMBLY
ROTARY PRE CLEANER
STOP/TAIL AND TURN SIGNALS
GAUGE PACKAGE
DOME LIGHT
REAR LED WORK LIGHTS
FRONT WINDSHIELD WASHER
DUAL WEST COAST STYLE MIRRORS
CHALLENGER 7 BROOM
MODEL:CHALLENGER 7
BRUSH:7FT-6IN HEAVY DUTY FRAME
ENGINE OIL PRESSURE,WATER TEMP
FUEL GAUGES
IN CAB VARIABLE DOWN PRESSURE CO
JOYSTICK CONTROL ON FWD/REV
IN CAB VARIABLE BRUSH SPEED CONT
LT 225/75 R16 LOAD RANGE E TIRES
TWO LED HEADLIGHTS
HEATER
SEAT W/ SAFETY BELT
ENGINE:CUMMINS TIER 4F 74HP
VOLTMETER,TACHOMETER,HOUR METER
BRUSH WATERING SYSTEM W/ 150 GAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone