Lay-Mor SM450

Lay-Mor SM450

Price
48,410 USD
Year
2018
Working hours
159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLay-Mor SM450
Categoryroad brooms
Serial Number39540
Unit NumberS18-1799M
Catalog NumberCU4469598
Manufacturing Year2018
Hours159 h
CountryUnited States
LocationNewton, NC
Pricing
Price Excluding Tax$ 48,410
Tax-
Price Including Tax-
Details
Additional Information1/2 POLY, 1/2 WIRE BRUSH 8 FOOT • 30 GAL FUEL TANK • A/C, FRONT WIPER/WASHER • BACKUP ALARM • DEFROSTER,DOME LIGHT & HEADLINER • FOOT PEDAL FORWARD & REVERSE • FRONT BUMPER, REAR BUMPER • HEAT • HYDRAULIC SIGHT GAUGE • INSTRUMENTATION GAUGE PACKAGE • KUBOTA 3307 TIER 4F 74HP ENGINE • MIRROR GROUP, LIGHT GROUP • OIL PRESSURE, WATER TEMP, FUEL, ELECTRIC HOUR METER, AMMETER • POSITIVE NEUTRAL START • RAIN CAP, 3" WITH PIPE • SHUTDOWN SYSTEM • SPRINKLER W/160 GAL TANK • ST225/75R15 6PLY RADIALS • STROBE LIGHT, SUSPENSION SEAT • SWEEPMASTER 450-ST BROOM • TURBO II PRECLEANER • VISTA CAB (SINGLE LH DOOR, PRESSURIZED) •

A/C, FRONT WIPER/WASHER
DEFROSTER,DOME LIGHT & HEADLINER
PRESSURIZED) INCLUDES HEAT,
VISTA CAB (SINGLE LH DOOR,
STROBE LIGHT, SUSPENSION SEAT
RAIN CAP, 3" WITH PIPE
FRONT BUMPER, REAR BUMPER
SPRINKLER W/160 GAL TANK
OIL PRESSURE, WATER TEMP, FUEL,
HYDRAULIC SIGHT GAUGE
ELECTRIC HOUR METER, AMMETER
30 GAL FUEL TANK
INSTRUMENTATION GAUGE PACKAGE
POSTIVE NEUTRAL START
FOOT PEDAL FOWARD & REVERSE
MIRROR GROUP, LIGHT GROUP
TURBO II PRECLEANER
SHUTDOWN SYSTEM
ST225/75R15 6PLY RADIALS
1/2 POLY, 1/2 WIRE BRUSH 8 FOOT
KUBOTA 3307 TIER 4F 74HP ENGINE
SWEEPMASTER 450-ST BROOM
BACKUP ALARM
Features
Additional Information1/2 POLY, 1/2 WIRE BRUSH 8 FOOT • 30 GAL FUEL TANK • A/C, FRONT WIPER/WASHER • BACKUP ALARM • DEFROSTER,DOME LIGHT & HEADLINER • FOOT PEDAL FORWARD & REVERSE • FRONT BUMPER, REAR BUMPER • HEAT • HYDRAULIC SIGHT GAUGE • INSTRUMENTATION GAUGE PACKAGE • KUBOTA 3307 TIER 4F 74HP ENGINE • MIRROR GROUP, LIGHT GROUP • OIL PRESSURE, WATER TEMP, FUEL, ELECTRIC HOUR METER, AMMETER • POSITIVE NEUTRAL START • RAIN CAP, 3" WITH PIPE • SHUTDOWN SYSTEM • SPRINKLER W/160 GAL TANK • ST225/75R15 6PLY RADIALS • STROBE LIGHT, SUSPENSION SEAT • SWEEPMASTER 450-ST BROOM • TURBO II PRECLEANER • VISTA CAB (SINGLE LH DOOR, PRESSURIZED) •

A/C, FRONT WIPER/WASHER
DEFROSTER,DOME LIGHT & HEADLINER
PRESSURIZED) INCLUDES HEAT,
VISTA CAB (SINGLE LH DOOR,
STROBE LIGHT, SUSPENSION SEAT
RAIN CAP, 3" WITH PIPE
FRONT BUMPER, REAR BUMPER
SPRINKLER W/160 GAL TANK
OIL PRESSURE, WATER TEMP, FUEL,
HYDRAULIC SIGHT GAUGE
ELECTRIC HOUR METER, AMMETER
30 GAL FUEL TANK
INSTRUMENTATION GAUGE PACKAGE
POSTIVE NEUTRAL START
FOOT PEDAL FOWARD & REVERSE
MIRROR GROUP, LIGHT GROUP
TURBO II PRECLEANER
SHUTDOWN SYSTEM
ST225/75R15 6PLY RADIALS
1/2 POLY, 1/2 WIRE BRUSH 8 FOOT
KUBOTA 3307 TIER 4F 74HP ENGINE
SWEEPMASTER 450-ST BROOM
BACKUP ALARM
Conditions
Good
Fair
Poor
  • transmission
transmission
  • Broom is in good condition overall _ Tires are 75 to 85 % _No issues noted
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone