Lay-Mor SM300

Lay-Mor SM300

Price
22,679 USD
Year
2016
Working hours
99 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLay-Mor SM300
Categoryroad brooms
Serial Number36735
Unit NumberS36735
Catalog NumberCU2559765
Manufacturing Year2016
Hours99 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax$22,679
Tax-
Price Including Tax-
Features
Additional InformationCANOPY • KUBOTA 37HP ENGINE • 3 WHEEL SELF-PROPELLED 8' BROOM • TOW 2" BALL • WATER SYSTEM

CANOPY
WATER SYS
37HP KUBOTA
3 WHEEL SP 8' BROOM
TOW W/ 2" BALL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone