Lay-Mor SM300

Lay-Mor SM300

Price
24,120 USD
Year
2017
Working hours
111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLay-Mor SM300
Categoryroad brooms
Serial Number37438
Unit NumberS37438
Catalog NumberCU2572670
Manufacturing Year2017
Hours111 h
CountryUnited States
LocationMonroe, NC
Pricing
Price Excluding Tax$24,120
Tax-
Price Including Tax-
Features
Additional InformationCANOPY • KUBOTA D1105 TIER 4 ENGINE • 3 WHEEL SELF-PROPELLED 8' BROOM • TOW 2" BALL • 80 GALLON WATER SYSTEM • 8' BROOM HEAD 1/2 POLY 1/2 WIRE • AUTOMATIC ENGINE PROTECTION • HUB ENGAGED WARNING SYSTEM • REVERSE ALARM

2" BALL HITCH
SM300 DIESEL SELF PROPELLED BROO
KUBOTA D1105 TIER 4 ENGINE
TOW SYSTEM ROPS/REVERSE ALARM
8' BROOM HEAD 1/2 POLY 1/2 WIRE
8' HEAD,80 GALLON WATER CONTROL
HUB ENGAGED WARNING SYSTEM
AUTOMATIC ENGINE PROTECTION SHUT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Jonathan Law
Telephone:+1 336 323 5375
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone