* SOME SURFACE RUST, BED, GATE,
1-STAGE HOIST & CONTROLLER
2006 CATERPILLAR 740 A/TRUCK
24V,BATTERY,5AMP 24V TO 12V
26424/08/11/23
6X6 DRIVE, TAIL GATE, BEACON,
740 ARTICULATED TRUCK
AS IS / AS RECEIVED
CAB W/ROPS,AC,HEAT,DEF,FLOOR MAT
CAPACITY:43.5 TONS, HEAP 31.4CYD
CONVERTOR, ETHER AID ONLY,
DIFFERENTIALS,LOCK/UNLOCK
DISC BRAKES, GRAB IRONS,
ENGINE WORK ... NEW ATAAC
ENGINE, EPA EMISSION
ENGINE,C15, 453HP, TIER 3
FAST FUEL, TRACTION CONTROL
FENDERS, FIRE EXTINGUISHER,
FRT & RR 2 SPD WASHER-WIPERS,
FRT A-FRAME,3 POINT LINK,
HEATED BED, SIDE BOARDS
INSTALLATION, RADIO (MISSING)
INSTRUMENT PANEL & TOGGLES
LIGHTING HALOGEN ROADING & WORK
LINER, BODY STEEL
MUD FLAPS, EXTERIOR MIRRORS,
OMMISSION, 740 BODY
Online Owner's Manual
RECON ENG,TRAN,DRIVELINE 3/2014
SEAT, AIR, CLOTH, W/3" BELT
SEAT, TRAINER PADDED, W/BELT
SPILL GUARD, ENGINE BRAKE,
TC, TD, RETARDER
TILT SUPP STEERING, PRODUCT LINK
TIRES,MICHELIN XADN 29.5R25 @72%
TRANSMISSION,AUTO SF F7-R2, CTS
TRAVEL ALARM,DOME LIGHT,
WAVS REARVIEW CAMERA,DISC BRAKES
WIPER, WASHER (REAR) |