Caterpillar 320 CF

Caterpillar 320 CF

Prix
227 015 USD
Année
2019
Heures d'utilisation
493 h
E-mail x
Nom

Mon adresse e-mail :*

Adresse e-mail de mon ami :*

Message :

Généralités
MarqueCaterpillar 320 CF
CatégoriePelle sur chenilles
N° de sérieHEX11348
N° de stockAA007420
Numéro de catalogueCU4656048
Année De Fabrication2019
Heures d'utilisation493 h
PaysÉtats-Unis
EmplacementSalt Lake City, UT
Prix
Prix (hors TVA)$ 227 015
TVA-
Prix (TVA incluse)-
Détails
Autres informationsROLL ON-ROLL OFF
MIRROR, CAB, W/O GUARD
DECAL, ROPS
HYDRAULIC PKG, COMB ADV
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
CYLINDER, STICK
DECALS, STICK WARNING, ANSI
CONTROL, QC
WIPER, RADIAL W/O LOWER
LIGHTS PKG, BOOM LH & RH
SCREEN, RADIATOR
LANE 3 ORDER
BOOM, REACH 18'8"
CYLINDER, BKT, B1
TRACK, 31" TG
LINES, DRAIN, PG QUICK COUPLER
GRADE SENSOR, R9'6"/9'8" STICK
LINES, HP, R9'6" STICK
GUARD, TRACK GUIDE, SEGMENTED
SUCTION LINE, PUMP, STD
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
LINKAGE, BKT, B1 W/EYE GRADE
HANDHOLDS, RAD COMPARTMENT
CAMERA, REAR & RH VIEW
LINES, QC, REACH BOOM
GUARD, BOTTOM, STD
TRANSFER FROM: QUINN COMPANY
DECALS, CAB, ANSI
LIFT CHART, 320
GUARD, TRAVEL MOTOR, STD
DECALS, EXTERIOR, ANSI
LINES, HP, REACH BOOM
STARTING AID, ETHER
S/N HEX11348
INSTRUCTIONS, ENGLISH
STICK, R9'6"
LINES, QC, R9'6" STICK
FILM, EMC
STORAGE PROTECTION (EXPORT)
PRICED NEW 08/01/19 EK
Features
Autres informationsROLL ON-ROLL OFF
MIRROR, CAB, W/O GUARD
DECAL, ROPS
HYDRAULIC PKG, COMB ADV
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
CYLINDER, STICK
DECALS, STICK WARNING, ANSI
CONTROL, QC
WIPER, RADIAL W/O LOWER
LIGHTS PKG, BOOM LH & RH
SCREEN, RADIATOR
LANE 3 ORDER
BOOM, REACH 18'8"
CYLINDER, BKT, B1
TRACK, 31" TG
LINES, DRAIN, PG QUICK COUPLER
GRADE SENSOR, R9'6"/9'8" STICK
LINES, HP, R9'6" STICK
GUARD, TRACK GUIDE, SEGMENTED
SUCTION LINE, PUMP, STD
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
LINKAGE, BKT, B1 W/EYE GRADE
HANDHOLDS, RAD COMPARTMENT
CAMERA, REAR & RH VIEW
LINES, QC, REACH BOOM
GUARD, BOTTOM, STD
TRANSFER FROM: QUINN COMPANY
DECALS, CAB, ANSI
LIFT CHART, 320
GUARD, TRAVEL MOTOR, STD
DECALS, EXTERIOR, ANSI
LINES, HP, REACH BOOM
STARTING AID, ETHER
S/N HEX11348
INSTRUCTIONS, ENGLISH
STICK, R9'6"
LINES, QC, R9'6" STICK
FILM, EMC
STORAGE PROTECTION (EXPORT)
PRICED NEW 08/01/19 EK
Envoyer une offre
Tout est fait!

Votre offre a été transmise avec succès. Le vendeur sera en contact bientôt!

ENVOYER UN MESSAGE AU VENDEUR
WHEELER MACHINERY CO.Voir l'inventaireSite InternetChoisir le contact
Used Dealer
Commentaires
Nom:Enterprise:E-mail:Téléphone professionnel:Ville:Pays:
Je souhaite que le vendeur me réponde par :E-MailTéléphone