*374 07 EXCAVATOR
*ALARM, TRAVEL
*BOOM TUBE
*CAB, DELUXE
*CAB, DELUXE PACKAGE
*CAMERA, 360 VISIBILITY
*CHASSIS LIGHT
*COLD WEATHER STARTING 120V PKG
*COMMON ARRANGEMENT
*CTWT, W/REMOVAL 24780LBS (HRC)
*CYLINDER, BOOM STD
*CYLINDER, STICK STD
*DECALS, EXTERIOR, ANSI
*DECALS, INTERIOR, ANSI
*DOOR, RADIATOR W/O SCREEN
*FILM, CTWT REMOVAL, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FUEL TANK STD W/O FAST FILL
*GRADE W/ 2D, PAYLOAD
*HYDRAULIC, NO TOOL CTRL PKG
*LIGHTS, CAB, W/RAIN PROTECTOR
*LIGHTS, LED REACH BOOM
*LINES GP A/C
*MIRROR, CAB, W/O GUARD
*NETWORK MANAGER, STD
*PLATFORM LIGHT, PL
*PROD LINK, PLE643/PLE743 RADIO
*QUICK DRAINS READY, W/ FILM
*R-BOOM, 25' 7" W/O GREASE LINE
*RECEIVER, BLUETOOTH
*SENSOR, REACH BOOM
*STORAGE BOX (HRC)
*TRACK, 35" DG-HD PPR2
*UPPER FRAME, STD RMVL
*WALKWAYS
*WIPER, RADIAL DLX CAB W/ LOWER
INSTRUCTION,NORTH AMERICA ANSI
LANE 3 ORDER
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
REACH-BOOM, 25' 7" PKG
STORAGE PROTECTION (DOMESTIC) |