2 SPD TRAVEL, TOOL BOX, TOW EYE
2019 CATERPILLAR 336 EXCAVATOR
336 COMMON AR
AS IS / AS RECEIVED
AUTO SPD CONTROL, AUTO BOOST
BATTERY, COLD WEATHER
BEACON,READY,FLOOR MAT,12V PORT
BEARING, SWING STD
BLOCK HEATER, 120V
BOOM TUBE W/EOU
BOOM, REACH 21'4"
CAB, DELUXE AC,HEAT,DEF, ROPS
CAMERA, REAR + RH VIEW
CAT CERTIFIED USED
CONTROL, QC
COOLANT, COLD WEATHER
COUNTERWEIGHT, 6.8MT 14,990
COUPLER, PG W/O PINS DB
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
ENGINE,C9.3B, 311HP, TIER 4
ETHER STARTING AID
FAN, STD
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING STD, BUMPER RDY
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, COMBINED
LCD MONITOR, 10" W/EMS TOUCH
LIGHT, CHASSIS
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, CONNECTOR, PIN GRABBER
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRICE UPDT: 10/03/23 VIA U1C2700
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY, HRC
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
ROPS CERTIFICATION
SEAT AIR, SUSPENSION,HEAT, BELT
SENSOR, PRESSURE, EOU
STICK WARNING, ANSI
STICK, R12'10"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 33" TG
TRAVEL ALARM
WIPER, RADIAL W/O LOWER |