.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
2019 MODEL
BEARING, SWING HD
BOOM TUBE W/EOU
BOOM, REACH 21'4"
CAB, DELUXE
CAMERA, REAR VIEW W/MIRROR
CONTROL, QC
COUNTERWEIGHT,
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DOOR, RADIATOR W/O SCREEN
DRAIN LINE, STD
ETHER STARTING AID
FAN, REVERSE
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING HD
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MT
HYDRAULIC PKG, STANDARD
JOYSTICKS, SLIDER
LIGHT, CHASSIS
LIGHTS, CAB, W/O 360
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/EYE GRADE
LONG UC W/ ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT
MONITOR, 10"
NETWORK MANAGER, GRADE ADV.
Online Owner's Manual
PEDAL, STRAIGHT TR
PRODUCT LINK PKG, CELL PLE742
RADIO W/O DAB
RECEIVER,BLUETOOTH
RETURN PIPE
SENSOR
STICK, R12'10"
SWITCH, DISCONNECT
TRACK, 33" TG
TRAVEL ALARM
VALVE
WIPER, RADIAL W/O LOWER
WIRING, PL ELITE |