Recherche rapide

CAT 335-07

CAT 335-07

CAT Certified
Année
2022
Heures d'utilisation
1 196 h
E-mail x
Nom

Mon adresse e-mail :*

Adresse e-mail de mon ami :*

Message :

ZIEGLER CAT
Marshall, MN
+1 612 246 7500
Nº de téléphone
Informations de base
MarqueCAT 335-07
Ziegler CAT
CatégoriePelle sur chenilles
N° de sérieXBE10246
N° de stockEQ0056517
Numéro de catalogue10127482
Année De Fabrication2022
Heures d'utilisation1 196 h
PaysÉtats-Unis
EmplacementMARSHALL, États-Unis
Prix
Prix (hors TVA)289 000 USD
TVANe pas inclure la TVA récupérable
Prix (TVA incluse)-
Détails
Accessoires
Conforme aux normes Tier 2Tier 2 Compliant
Conforme aux normes Tier 1Tier 1 Compliant
Grading System - 2DGrading System - 2D
Machine Control System Brand - CATMachine Control System Brand - CAT
E-FenceE-Fence
Niveau d'émissions - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Statut réglementaire - CAT_KoreaRegulatory Status - CAT_Korea
Niveau d'émissions - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Niveau d'émissions - EU - EU STAGE VEmissions Level - EU - EU STAGE V
Statut réglementaire - CAT_NR_EPA/CARB_MLIT_R120_EU_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_R120_EU_China Export
Connectivity Source - ModemConnectivity Source - Modem
ClimatiseurAir Conditioner
Pression hydraulique auxiliaireAuxiliary Hydraulics Pressure
Attache - RapideCoupler - Quick
Cartes de moteurEngine Enclosures
ÉclairageLighting
Carburant Diesel à très faible teneur en soufreUltra Low Sulfur Diesel Fuel
RétroviseursMirrors
Pédale de translation en ligne droiteStraight Travel Pedal
Commande de type main et piedHand and Foot Control
Flèche - 1 PièceBoom - 1 Piece
Châssis porte-tourelle - StandardCar Body - Standard
Type d'attache - HydrauliqueCoupler Type - Hydraulic
Clapet antiretour de flècheBoom Check Valve
Clapet antiretour de brasStick Check Valve
Radio - BluetoothRadio - Bluetooth
Type de pince - HydrauliqueThumb Type - Hydraulic
Bras - MoyenStick - Medium
VersionArrangement
Système de pesée de charge utilePayload Measurement System
Autres informationsBucket
Coupler

Recent service:
PM3 at 1104 hours

335 07 EXCAVATOR ARRANGEMENT
335 07B HEX AM-N/GCN2 CFG1A
ALARM, TRAVEL
BATTERY, COLD START
BOOM TUBE, STD
BOOM, REACH 20'2"
CAB, DELUXE
CAMERA, REAR + RH VIEW
CIRCUIT, MEDIUM, 2 WAY
CONTROL VALVE, TCS, W/ HL MODE
CONTROL, QC, CPG+CW DEDICATED
COUNTERWEIGHT, 16980LBS
COVER, CONTROL VALVE
COVER, CTWT W/ RADIATOR SCREEN
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDER, BOOM W/O BLCV
CYLINDER, BUCKET, CB2 LINKAGE
CYLINDER, STICK W/O SLCV
DOOR, RADIATOR W/SCREEN
DRINK HOLDER
ETHER STARTING AID
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
FIXTURE, BUCKET LINKAGE CB
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HARNESS, BOOM, ADV TCS
HYDRAULIC PACKAGE, TCS, W/HL
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHT, CHASSIS
LIGHT, LED R-BOOM LH
LIGHT, LED R-BOOM RH
LIGHTS, CAB, W/O 360
LIGHTS, SURROUND, PREM, 2D
LINE, A/C
LINES, CHASSIS, TCS
LINES, DRAIN, PGC TCS
LINES, FRONT, MEDIUM CIRCUIT
LINES, HP, REACH BOOM
LINES, MAKE UP, STD
LINES, MP, REACH BOOM
LINES, OIL COOLER,TCS
LINES, PUMP DISCHARGE, STD
LINES, QC, REACH BOOM
LINES, TRAVEL SPEED CHG
LINES-HP, R10'6" STICK
LINES-MP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
LONG UNDERCARRIAGE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, STD
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE683/PLE783 RADIO
RADIO MODULE, PL083 SATELLITE
Remaining Factory Warranty Powertrain, Hydraulic and Technology coverage thru 12-21-2026 or 4000 hours. Emissions coverage thru 12-21-2027 or 3000 hours.
ROLL ON-ROLL OFF
STICK, R10'6", CB2
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
SWIVEL JOINT, STD
TOOL CONTROL ADV
TRACK, 33" TG
WIPER, RADIAL W/LOWER
WIRING, PRODUCT LINK ELITE
Avantages
De nombreuses listes d'équipements d'occasion sont enrichies de fonctionnalités propres aux machines d'occasion Cat®. Des accords de valeur client (CVA) aux plans de protection de l'équipement (EPP) et aux équipements d'occasion certifiés Cat, découvrez ce qui différencie les équipements d'occasion Cat®. Contactez le revendeur pour plus d'informations sur les caractéristiques de cet appareil.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Acheter un équipement d'occasion Cat, c'est investir dans une machine de haute qualité sur laquelle vous pouvez compter. Votre concessionnaire consacre du temps et des ressources pour inspecter chaque machine d'occasion et vérifier qu'elle est prête à fonctionner pour vous.
Bien
Assez bien
Médiocre
aspect général
2000
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
éléments de sécurité
700
  • Oui
  • Oui
  • Oui
  • Oui
  • Oui
  • Oui
  • Oui
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
instruments, poste de conduite, console
2300
  • Good
  • Good
  • Good
  • Oui
  • Oui
  • Oui
  • Oui
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
moteur
1000
  • Non
  • Non
  • Oui
  • Non
  • Non
  • Non
  • Non
  • Non
  • J7a27673
  • 1194
  • Good
  • Good
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
emissions
400
  • Non
  • Non
  • Bien
  • Bien
  • Bien
  • Bien
circuit de refroidissement
900
  • Non
  • Oui
  • Non
  • Oui
  • 1194
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
circuit électrique, de démarrage et de charge
700
  • Oui
  • Oui
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
hydraulique
1300
  • Good
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
technology
1100
  • Oui
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
flèche
300
  • Bien
  • Bien
  • Bien
bras
300
  • Bien
  • Bien
  • Bien
godet
600
  • Oui
  • Cat
  • Cat
  • 541 1750
  • 54
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
  • Bien
train de roulement
200
Condition Mesure
(G)
Mesure
(D)
% d'usure
(L)
% d'usure
(D)
Axes et bagues retournés?Non
Châssis porteurs - Côté gaucheBien
Châssis porteurs - Côté droitBien
Bushings (EXT)2.742.76100
Bushings (INT)34.0234.0200
Carrier Rollers 16.306.3000
Carrier Rollers 26.306.3000
Idlers Front0.830.831313
Links4.864.8666
Shoe Width33.5033.50
Track Roller 10.750.7599
Track Roller 20.770.771818
Track Roller 40.750.7599
Track Roller 50.750.7599
Track Roller 70.750.7599
Track Roller 80.750.7599
Track Shoes1.181.1833
réducteurs
400
  • Oui
  • Bien
  • Bien
  • Bien
  • Bien
état général
300
  • Non
  • Oui
  • Oui
  • Oui
  • Non
  • Bien
  • Bien
  • Bien
Services
Votre concessionnaire local Cat dispose de capacités étendues : des techniciens d'entretien dédiés pour vous aider à tirer le meilleur parti de la durée de vie et des performances de votre machine d'occasion, de l'entretien de quotidien à l'entretien d'urgence sur le terrain, en passant par les services de pièces et de productivité et bien plus encore, vous pouvez compter sur votre concessionnaire Cat local.
Engine Specifications Dimensionnement Du Moteur Logiciel de dimensionnement de groupe électrogène révolutionnaire
Safety Services Services de sécurité Les dernières technologies et les meilleures pratiques de l'industrie pour une performance sans incident
Power Systems Systèmes D'Alimentation Les besoins les plus critiques satisfaits par les normes les plus strictes
New Equipment Nouvel Équipement Équipement durable et fiable directement de l'usine
Financial Services Services Financiers Obtenez votre équipement au travail, rapidement avec Cat Financial
Cat Parts Pièces Cat® Assistance mondiale des concessionnaires Cat et commande de pièces 24H/24, 7J/7