1325 GD 2/11/25
335 07 EXCAVATOR ARRANGEMENT
ALARM, TRAVEL
BATTERIES, 2
BOOM TUBE, STD
BOOM, REACH 20'2"
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAP FOR W/O MED PRESSURE
CAT CERTIFIED USED
CONSISTS OF:
CONTROL, QC, CPG+CW DEDICATED
COUNTERWEIGHT, 16980LBS
COUPLER, PIN GRABBER CB W/PINS
COVER,CTWT W/O RADIATOR SCREEN
CYLINDER, BOOM W/O BLCV
CYLINDER, BUCKET, CB2 LINKAGE
CYLINDER, STICK W/O SLCV
DOOR, RADIATOR W/360
DRINK HOLDER
END OF CONSIST
ETHER STARTING AID
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
GRADE SENSOR, R10'6" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, COMB ADV
INTEGRATED RADIO, W/O DAB
JOYSTICKS, VERTICAL SLIDER
LIGHT, CHASSIS
LIGHT, LED R-BOOM LH
LIGHT, LED R-BOOM RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINE, A/C
LINES, DRAIN, PGC TCS
LINES, HP, REACH BOOM
LINES, MAKE UP, STD
LINES, PUMP DISCHARGE, STD
LINES, QC, REACH BOOM
LINES, TRAVEL SPEED CHG
LINES-HP, R10'6" STICK
LINES-QC, R10'6" STICK
LINKAGE, BKT CB2 W/EYE GRADE
LONG UNDERCARRIAGE
MACHINE ECM
MIRROR, CAB, W/O GUARD
MONITOR, 10"
NETWORK MANAGER, A6N1
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE683/PLE783 RADIO
STICK, R10'6", CB2
SUN SCREEN, REAR
SWIVEL JOINT, STD
TRACK, 33" TG
WIPER, RADIAL W/O LOWER |