ANTIFREEZE, -50C (-58F)
BATTERIES, 4
BKT HD 36" 1.19YD3 CB
BLOCK HEATER, 120V
BOOM TUBE, EOU
BOOM, REACH 19'4"
CAMERA, 360 VISIBILITY
COLD STARTING, ETHER
CONTROL, QC
COUNTERWEIGHT, 10,140LBS
COUPLER, PIN GRABBER CB W/PINS
CYLINDER, BKT CB1
CYLINDER, STICK
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D ADV, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, TRACK GUIDING SEGMENTED
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, REACH & SLR BOOM
LIGHTS PKG, SURROUNDING 2D ADV
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PG
LINES, HP, R9'8" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'8" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT-CB1 W/EYE
MIRROR, CAB, W/O GUARD
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, A6N2
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STICK, R9'8"
STORAGE PROTECTION (EXPORT)
STORAGE TRAY
SUN SCREEN, REAR
TIP, PENETRATION PLUS ADVANSYS
TRACK, 31" TG
WIPER, RADIAL W/LOWER |