BATTERIES, 4
BOOM, REACH 18'8" HD
CAMERA, 360 VISIBILITY
CONTROL, QC
CYLINDER, BKT, B1
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
ENG SN D8T46957 MSO 8KHYZ
FILM, EMC
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R9'6"/9'8" STICK
GRADE SENSOR, REACH BOOM
GRADE W/3D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMB ADV
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 323
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/RAIN PROTECTOR
LINES, DRAIN, PG QC
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
LINKAGE, BKT, B1 W/EYE GRADE
MIRROR, CAB, W/O GUARD
MONITOR, 10" GRADE MONITOR
Online Owner's Manual
PRODUCT LINK PKG, CELL PLE742
QC S/N HB304382
QUICK DRAINS READY
ROLL ON-ROLL OFF W/O BKT QC B1
SCREEN, RADIATOR
STK, R9'6" HD W/THUMB BRACKET
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
SUN SCREEN, REAR
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER |