.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
*320 GC EXCAVATOR
*BATTERIES, 2
*BEARING, SWING, STD
*BOOM TUBE
*BOOM, REACH 18'8"
*CAMERA, REAR & RH VIEW
*COMFORT CAB, ROPS
*COMMON ARRANGEMENT
*CONTROL, QC
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 9,260LB
*CYLINDER, BKT, B1
*CYLINDER, BOOM
*CYLINDER, STICK
*DECAL, ROPS
*FILM, OPERATING PATTERN, 2WAY
*FINE SWING
*FRAME, SWING, SEMI HD
*GUARD, BOTTOM, STD
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, STD
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*LIGHT, CHASSIS
*LINES, AIR CONDITIONER
*LINES, DRAIN, PG QUICK COUPLER
*LINES, FRONT, STD
*LINES, QC, R9'6" STICK
*LINES, QC, REACH BOOM
*LINKAGE, BKT B1 W/EYE
*MACHINE ECM
*MONITOR, 8"
*PEDAL, STRAIGHT TRAVEL
*RADIO MODULE, PL243 CELLULAR
*RADIO, W/BLUETOOTH
*SENSOR, PRESSURE, QC
*STICK, R9'6" GC
*STORAGE TRAY
*SUCTION LINE, PUMP, STD
*SWING DRIVE
*TRAVEL, ALARM
*UC, LONG W/HD ROLLER
*WIRING, PRODUCT LINK ELITE
2021 MODEL
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, STICK WARNING, ANSI
GUARD, SWIVEL, STD
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
JOYSTICKS, VERTICAL SLIDER
LANE 3 ORDER
LIGHTS PKG, BOOM LH & RH
LIGHTS, CAB, W/O 360
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
MIRROR, CAB, W/O GUARD
NETWORK MANAGER, A6N1
Online Owner's Manual
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STARTING AID, ETHER
STORAGE PROTECTION (EXPORT)
SUN SCREEN, REAR
TRACK, 31" TG
WIPER, RADIAL W/LOWER |