0P0720
315GC 07 HEX
BATTERIES
BLADE, 8'2"
BOOM, W/O EOU MOUNTS
BOTTOM GUARD, STANDARD
CAB, COMFORT
CAMERA, REAR & RH VIEW
CAT CERTIFIED USED
COMMON ARR
CONSISTS OF:
CONTROL, BLADE
CONTROL, QC PIN GRABBER
COOLANT, COLD WEATHER
COUNTERWEIGHT, 8490LB
COUPLER, PIN GRABBER W/PINS
CYLINDER, BOOM
CYLINDER, BUCKET
CYLINDER, STICK, W/O SLCV
DECALS, EXTERIOR, ANSI
DRINK HOLDER, W/BLADE LEVER
END OF CONSISTS
ENGINE HOOD, TAIL PIPE
FAN, VARIABLE SPEED
FILM, EMC
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN,2WAY
FILM, ROPS
FILM, STICK WARNING, ANSI
FINE SWING
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, STD
HAND RAIL, ISO
HYDRAULIC PKG, COMB,ONE SLIDER
INSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DAB
LIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1P
LIGHTS, CAB, LH, W/O 360
LIGHTS, CHASSIS
LINES, AIR CONDITIONER
LINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOM
LINES, HP, 9'2" STICK
LINES, QC, 9'2" STICK
LINES, QUICK COUPLER BOOM
LINKAGE, BKT-A W/O EYE
MACHINE ECM
MONITOR, 8"
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFF
STK, R9'2", W/ THUMB BRACKET
STORAGE BOX
STORAGE PROTECTION (EXPORT)
SWING FRAME, STD
TRACK, 20" TG, RUBBER SHOE
TRAVEL ALARM
UNDERCARRIAGE, LONG W/ BLADE
WASHER RADIAL WIPER |