ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
ANTIFREEZE, -50C (-58F)
BATTERY, COLD WEATHER
CAB-ROPS,70/30,W/VANDAL-G BOSS
CAM, REAR VW,MIRRORS RH W/O GR
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 2.2MT (4,850LBS)
COUPLER, PG W/O PINS 312
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE HOOD
FAN, FIXED SPEED
FRAME, BASE, LONG U/C
GUARD, BOTTOM
GUARD, TRACK GUIDING, CENTER
GUARD, TRACK MOTOR
HATCH, OPENABLE ROOF (DUAL)
INSTRUCTIONS, ENGLISH
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES, BKT CLOSE PGQC
LINES, CONNECTOR, PIN GRABBER
LINES-HP, R3.0M (9'10") STICK
LINES-HP, REACH BOOM
LINES-QC, R3.0M (9'10") STICK
LINES-QC, REACH BOOM
LINKAGE, BKT W/O LIFT
Online Owner's Manual
PANEL, STD START SWITCH
PILOT LINES, NO BLADE
PILOT LINES, STRAIGHT TRAVEL
PIN GROUP, SPARE
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2") RETRACTABLE
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.0M (9'10") HD THUMB
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TRACK, 700MM (28") TG W/STEP
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, FRONT 70/30 |