2018 CATERPILLAR 305.5 EXCAVATOR
2114 BW 4/18/24
ALARM, TRAVEL
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY, 650CCA, 12V/90A DISCONN
BATTERY, DISCONNECT
BEACON SOCKET, CARBODY,STD
BELT, SEAT, 3" RETRACTABLE
BLADE, 78", ANGLE, BOLT-ON
BUCKET-HD, 24", 4.6 FT3, 5T
CAB W/ AIR CONDITIONER,HEAT,DEF
CAMERA, REAR VIEW
CONTROL, PATTERN CHANGER
COUNTERWEIGHT,EXTRA
COUPLER, HYD DUAL LOCK
DOME LIGHT,TRANSPORT TIE EYES
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
ENGINE TIER 4, HIGH AMBIENT
ENGINE, EIS,PWR DEMAND, CRUISE
ENGINE,C2.4, 44HP, TIER 4
FIRE EXTINGUISHER, DOME LIGHT,
HEATER, WATER JACKET
KIT, HYDRAULIC QC LINES, 5
LIGHTS, LED
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINES,AUXILIARY,LONG STICK
LINKAGE BUCKET W/LIFTING EYE
LOAD SENSING, CHECK VALVES,
MIRROR, CAB, RIGHT
MONO BOOM 17',6",ZERO TAILSWING
Online Owner's Manual
PINS, BUCKET 45MM
PRODUCT LINK, CELLULAR PL240
RADIO, AM-FM
SEAT, FABRIC, HIGH BACK W/BELT
SERIALIZED TECHNICAL MEDIA KIT
SKYLIGHT,FLOOR MAT,12V/USB PORT
STICK LONG, HEAVY DUTY
STICK PKG LONG W/O 2ND AUX
THUMB, HYD
TRACK, RUBBER BELT @75%
TRANSMISSION,HYDROSTATIC 2 SPD
TRAVEL PEDALS & LEVER CONTROLS
WET DISC BRAKES,WASHER-WIPER,2SP |