*316F L HEX
*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 6,170LBS
*CTRL,CAT PIN GRAB COUPLER ANSI
*CYLINDER, BKT
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED
*GUARD, BOTTOM
*GUARD, SWIVEL, STD
*GUARD, TRACK GUIDING, CENTER
*HATCH, OPENABLE ROOF (DUAL)
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, BKT CLOSE PGQC
*LINES, HIGH PRESSURE, 1PC BOOM
*LINES-HP, REACH 9'6" STICK
*LINES-QC, REACH 16'9" BOOM
*LINES-QC, REACH 9'6" STICK
*LINKAGE, BKT W/O LIFT
*MACHINE SOFTWARE
*PANEL, STD START SWITCH
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'6" HD
*SUPPORT, AUX LINES, R-BOOM
*TANK, FUEL, STANDARD
*TRACK, 24" TG (GLT)
*TRAVEL MOTOR, BIO OIL CAPABLE
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
COUPLER, PG W/O PINS 316
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, CONNECTOR, PIN GRABBER
Online Owner's Manual
PIN GROUP, SPARE
ROLL ON-ROLL OFF W/O BKT QC A
STORAGE PROTECTION (EXPORT) |