*316F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*CYLINDER, BKT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ENGINE HOOD, HIGH AMBIENT
*FAN, FIXED SPEED
*GUARD, SWIVEL
*HATCH, OPENABLE ROOF (DUAL)
*JOYSTICK, ONE BUTTON
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CAB (HALOGEN)
*LINES, CYLINDER
*LINKAGE, BKT W/O LIFT
*MACHINE CONTROLLER STD
*MAT, FLOOR, RH PEDAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PILOT LINES, BKT OPEN STD
*PILOT LINES, BOOM UP STD/VAB
*PILOT LINES, STRAIGHT TRAVEL
*PILOT LINES, TCS STD
*RADIO, 24V AM/FM
*REACH BOOM, 16'9" HD
*SEAT BELT, 2" RETRACTABLE
*SEAT, H-BACK, W/HEATER,S/AIR
*TANK, FUEL, STANDARD
*TRAVEL MOTOR, BIO OIL CAPABLE
*VALVE, HYDRAULIC
*WASHER, WINDSHIELD UPPER
*WIPER-RADIAL, FRONT 70/30
AIR CLEANER, STANDARD
BUMPER, SIDE STEEL
CHANGER,HAND CTRL 2-WAY (ANSI)
COUNTERWEIGHT, 6,730LBS
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, BOTTOM
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 3 ORDER
LINES, BKT CLOSE STD
MACHINE SOFTWARE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
REACH BOOM HD PKG
ROLL ON-ROLL OFF W/O BKT QC A
STICK, R9'6" HD
STORAGE PROTECTION (EXPORT)
TRACK, 24" TG (GLT) |