2016 CATERPILLAR 140M3AWD GRADER
7792 BW 5/7/24
ACCUMULATORS, BLADE LIFT
AM-FM,BLTH RADIO,REARVIEW MIRROR
AMBER ON LEFT / BLUE ON RIGHT
ARTICULATION GUARD
AS IS / AS RECEIVED
BASE + 5 (WM,WT,DA1,FL,RIP)
BEACON, FLOOR MAT, HEADLINER,
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROLS, PERFORMANCE BUNDLE
DECALS, ENGLISH (U.S.)
DIFFERENETIAL LOCKING
DRAWBAR, AC,HEAT,DEF, ROPS-FOPS,
ENGINE,C9.3, 252HP, TIER 4
EPA LABEL, PRODUCT LINK,READY
FIRE EXTINGUISHER,
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER **NO TEETH**
SEAT BELT
SERVICE LITERATURE
STARTER, ELEC, EXTREME DUTY
STEERING-JOYSTICK,CIRCLE CLUTCH
THROTTLE LOCK, ETHER AID,
TIRES,14.0R24 MX XSNO+ * G2 MP
TIRES,GY/MS 14.0R24 @42%
TRANSMISSION,AUTOSF 8F-6R
TRAVEL ALARM, LOW PROFILE CAB,
WASHER-WIPERS, 2SP ,SMV SIGN,
WET DISC BRAKES, ECO MODE, EIS, |