Denyo DCA90ESH

Denyo DCA90ESH

Prix
12 637 USD
Année
2006
Heures d'utilisation
9044 h
E-mail x
Nom

Mon adresse e-mail :*

Adresse e-mail de mon ami :*

Message :

Généralités
MarqueDenyo DCA90ESH
CatégorieGroupes électrogènes Stationnaires
N° de série37663890
N° de stockUA840
Numéro de catalogueCU4698035
Année De Fabrication2006
Heures d'utilisation9044 h
PaysAustralie
EmplacementLarapinta, QL
Prix
Prix (hors TVA)12 637 USD
TVA (10%)1 264 USD
Prix (TVA incluse)13 900 USD
Détails
Autres informationsClass: Generators
Stock No.: UA840
Manufacturer: Denyo
Manufacturer Year: 2006
Hours: 9,044
Retail Price: $23,950 AUD Excluding GST. Ex Works
Location: BRISBANE QLD

OPEN SKID DIMENSIONS
Length (mm): 2750mm
Width (mm): 1050 mm
Height (mm): 1350 mm
Weight (Kg): 1730 kg

DESCRIPTION
Sound attenuated, enclosed diesel generator
80 KVA Continuous / 88 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Hino J08C-P Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
Digital metered control panel, main output breaker
Complete with bunded, fuel tank
Well Built Generator Set
Not capable of standby duty ( no auto start controllers ), battery chargers or contactors for remote start. 3P MCB fitted which is suitable for Prime Power use only.
Features
Accessoires
DIESELDIESEL
ALTERNATEURSGENERATORS
50 hZ50 hZ
Autres informationsClass: Generators
Stock No.: UA840
Manufacturer: Denyo
Manufacturer Year: 2006
Hours: 9,044
Retail Price: $23,950 AUD Excluding GST. Ex Works
Location: BRISBANE QLD

OPEN SKID DIMENSIONS
Length (mm): 2750mm
Width (mm): 1050 mm
Height (mm): 1350 mm
Weight (Kg): 1730 kg

DESCRIPTION
Sound attenuated, enclosed diesel generator
80 KVA Continuous / 88 KVA Standby for up to 8 hours
Ultra Reliable & Fuel Efficient Hino J08C-P Diesel Engine
Direct close coupled to a Denyo Brushless A/C Generator
Fitted with Residential Grade Exhaust silencer, Dry type air cleaner
Digital metered control panel, main output breaker
Complete with bunded, fuel tank
Well Built Generator Set
Not capable of standby duty ( no auto start controllers ), battery chargers or contactors for remote start. 3P MCB fitted which is suitable for Prime Power use only.
Envoyer une offre
Tout est fait!

Votre offre a été transmise avec succès. Le vendeur sera en contact bientôt!

ENVOYER UN MESSAGE AU VENDEUR
ENERGY POWER SYSTEMS AUSTRALIAVoir l'inventaireSite InternetChoisir le contact
Lisa Allan
Australie
Téléphone:+61 737221403
Commentaires
Nom:Enterprise:E-mail:Téléphone professionnel:Ville:Pays:
Je souhaite que le vendeur me réponde par :E-MailTéléphone