2019 CATERPILLAR 420F2 BACKHOE
AIR CONDITIONER, T4
AS IS / AS RECEIVED
BATTERY,880CCA, W/DISCONNECT
BELT, SEAT, 2" SUSPENSION
BOOM LOCK, TOOL BOX, GRAB IRONS,
BUCKET-GP, 1.25YD3, PO
BUCKET-ROCK, HD, 24", 7.0 FT3
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE
DIFFERENTIAL,LOCK, TRAVEL ALARM,
ENGINE, 74.5KW,C4.4 ACERT, T4F
ENGINE,C4.4, 95HP, TIER 4
FENDERS,STEEL REAR, ETHER AID,
FLOOR MAT, HEADLINER, DOME LIGHT
GUARD, STABILIZER
HOT LIST PRICING
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PATTERN CHANGER,JOYSTICK CONTROL
PRICE UPDT: 05/07/25 VIA U1C2700
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, AUTOSHIFT
RADIO, FM BLUETOOTH
SEAT, DELUXE FABRIC , AIR
STABILIZER PADS, FLIP-OVER
STD DISPLAY W/GAUGES CLUSTER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/18 ... 100% NEW
TIRES, 19.5L-24 ...60%, SMV SIGN,
TRANSMISSION,PWR SF, 4F-4R
WET DISC BRAKES, WASHER-WIPER,
WORKLIGHTS (8) HALOGEN LAMPS |