12V PWR PORTS, PWR STEERING,
2013 CATERPILLAR 420F IT BACKHOE
2WD/4WD, LOAD SENSING HYDRAULICS
4765 GD 7/18/24
AM/FM RADIO / CD PLAYER NON-OP
AS IS / AS RECEIVED
BATTERY HD 880CCA & DISCONNECT
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.5 YDS W/BOCE
BUCKET-HD, ROCK, 24" 7.0 CFT
CAB, DELUXE, AC, HEAT,DEF, ROPS
CARRIAGE, FORK
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
DIFFERENTIAL LOCK/UNLOCK
ENGINE, 74.5KW, C4.4 DITA, T4I
ENGINE,C4.4, 98HP, TIER 4 FINAL
FENDERS,STEEL REAR, GRAB IRONS,
FORK TINE, 2" X 5" X 54"
GUARD, STABILIZER
HAND & FOOT THROTTLE,BOOM LOCK
HEADLINER W/INTERIOR LIGHT,
HYDRAULICS, MP, 6FCN/8BNK, IT
LIGHTING HALOGEN, WORK & SIGNAL
LINES, COMBINED AUX, E-STICK
Online Owner's Manual
PATTERN CHANGER, ETHER AID,
PRODUCT LINK/ PL321, SATELLITE
PT, 4WD, AUTOSHIFT
REARVIEW MIRROR, FLOOR MAT,
STABILIZER PADS, FLIP-OVER
STD ANALOG LCD DISPLAY W/EMS
STICK, EXTENDABLE, 14FT
TIRES,GOODYEAR IT525 ... ... SF4F-4R
TRANSPORT TIE EYES, SMV SIGN,
TRAVEL ALARM,BOOM & CHECK VALVES
WASHER-WIPERS, INT. SUN VISOR,
WET DISC BRAKES, TOOL BOX,
WHEEL & JOYSTICK CONTROLS |