*972M WHEEL LOADER
*AIR INLET STANDARD, RAIN CAP
*ANTIFREEZE, -34C (-29F)
*AXLES, MANUAL/OPEN, ED
*CAB TRIM, DELUXE (LHD)
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, 2300KG
*FAN, STANDARD
*FENDERS, BASIC +
*FILTRATION, STANDARD
*GUARD, POWERTRAIN
*HOOD, NON-METALLIC
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC STD/HL
*LIGHTS, STANDARD, FTO
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL (AUTO RDY)
*NETWORK MANAGER ONLY
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, AM-N
*SEAT BELT, 3"
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING SYST, STANDARD
*WINDOWS, STANDARD
126" 6.00YD3 FUSION BUCKET
72" FUSION PALLET FORKS
BOLT-ON,CUTTING EDGE
FUEL ANTIFREEZE, -25C (-13F)
FUSION COUPLER HYD. SUPPLY KIT
FUSION QUICK COUPLER
INSTRUCTIONS, ENGLISH
JOYSTICK 2V, STEERING JOYSTICK
LANE 1 ORDER
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PROTECTION, CYLINDER ROD
ROLL ON-ROLL OFF
STORAGE PROTECTION
TIRES, 26.5R25 MA MS302 ** L3
TRANSPORT GROUP, NO WORKTOOL |