2020 CATERPILLAR 920 COMPACT LDR
7075/05/08/24
920 14A WHEEL LOADER
AC,HEAT, DEF,ROPS, FLOOR MAT,
ALARM, BACK-UP
AS IS / AS RECEVIED
BATTERY DISCONNECT,1000CCA/150A
BUCKET-GP, 2.4 YD3, IT, BOCE
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
COUPLER, IT, STD LIFT
CTWT STANDARD, 2612 LBS
ENGINE,C3.6, 121HP, TIER 4 FINAL
FAN, DEMAND
FENDERS, STANDARD
HEADLINER, REARVIEW MIRROR,
HEATER AND AIR CONDITIONER
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V, STD LIFT
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, PLE643
REAR DEFROST, 12V PWR PORT,
RECOVERY HITCH, MUD FLAPS,
SEAT BELT, RETRC ANTI SYNCH 3"
SEAT, DELUXE AIR CLOTH
SECURITY SYSTEM, NONE
SINGLE LEVER CONTROL , BEACON,
STANDARD RADIO (12V)
STANDARD WEATHER PACKAGE
STEERING, STANDARD
THROTTLE LOCK, WET DISC BRAKES
TIRES, 17.5 R25, MX, L2 XTLA
VANDALISM PROTECTION, TOOLBOX, |