AIR CONDITIONER, AND HEATER
ALARM, BACK UP
ANTIFREEZE, -36C (-32F)
BUCKET-GP, 1.25 YD3, SSL, BOCE
CAB, DELUXE, SINGLE BRAKE
CARRIAGE, PAL C2, 46", SSL
CPLR, VERT, HIGH FLOW
ENGINE, 55KW, C3.3B, T4F, HRC
FAN, COOLING, ON DEMAND
FEATURE PACKAGE, LOAD/ROAD
FORK, PAL C2, 48" X 4" X 1.6"
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
INSTRUCTIONS, ANSI
JOYSTICK,E/H,PARALLEL VALVE
LANE 3 ORDER
LIGHTS, STD, HALOGEN
LIGHTS,ROADING,RH DIP,HALOGEN
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PRECLEANER
PRODUCT LINK, CELLULAR PL243
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD RADIO (12V)
TIRES, 340/80 R18,FS,DURAFORCE
TRANS 22 MPH DIFF LOCK E/H
VALVE, DRAIN STD |