2014 CATERPILLAR 262D SKID STEER
462D SSL TIER 4 FINAL HRC
4915 BW 4/11/24
5" DISPLAY, ADVANCED, LCD
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY,XTRA HVY DUTY 1000
BUCKET-GP, BOCE 74" NO TAG/WORN
COUNTERWEIGHT,MACHINE,EXTERN
DOOR,CAB, POLYCARBONATE, WIPER,
DUAL SELF LEVELING,
ENGINE C3.3B, 74 HP, TIER 4 FIN
FLOOR MAT, DOME LIGHT, HEADLINER
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS 32GPM (120LPM)
HYDRAULICS, PROPORTIONAL
Online Owner's Manual
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
REARVIEW MIRROR, TRAVEL ALARM,
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
SAFETY BEACON, FIRE EXTINGUISHER
SEAT BELT, 2"
SEAT MOUNTED JOYSTICK CONTROLS,
SEAT,AIR SUSP CLOTH, HEAT
TIRES, 12/16.5 CAT 10PR @75%
TRANSPORT TIE DOWN POINTS
TWO SPEED WITH RIDE CONTROL
WORKTOOL HARNESS |