2021 CATERPILLAR 226D3 SKIDSTEER
5" DISPLAY ADVANCED,LCD,CAMERA
987/12/08/23
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY,HD,DISCONNECT, 850 CCA
BUCKET-GP, 68", BOCE
CAB PACKAGE, ULTRA
CERTIFICATION ARR, P65
CONSIGNMENT / SAPONAS, NICK
CONTROL, ISO, PROP, WT
DOOR, CAB, POLYCARBONATE
EAP LABEL, DOME LIGHT, RV MIRROR
ENGINE,C2.2, 7HP, TIER 4
FAN, COOLING, DEMAND
HEADLINER, FLOOR MAT, 12V PORT,
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, PERFORMANCE,H3
INCLUDES: HIGH FLOW,DUAL ... LED WORK & SIGNAL
Online Owner's Manual
PITLOT JOYSTICK CONTROLS
POWERTRAIN,TWO SPEED HYDROSTATIC
PRODUCT LINK, CELLULAR PL243
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, CD, BLUETOOTH
REAR LIGHTS
ROPS,ENCLOSED W/AC,HEAT,DEF (C3)
SEAT BELT, 2"
SEAT,SUSPENSION,CLOTH,HEAT
SELF LEVEL,RETURN TO DIG
TIRES,GALAXY 10/16.5 8PR @78%
TOP & REAR WINDOW, E-THROTTLE,
TRAVEL ALARM, BEACON OUTLET,
WIPER, 6-TIE DOWN POINTS, AMICS, |