Caterpillar D8T SU ARO

Caterpillar D8T SU ARO

Prix
862 300 USD
Année
2020
Heures d'utilisation
256 h
E-mail x
Nom

Mon adresse e-mail :*

Adresse e-mail de mon ami :*

Message :

Généralités
MarqueCaterpillar D8T SU ARO
CatégorieBulldozer
N° de sérieAW401096
N° de stockAA007842
Numéro de catalogueCU4656043
Année De Fabrication2020
Heures d'utilisation256 h
PaysÉtats-Unis
EmplacementSalt Lake City, UT
Prix
Prix (hors TVA)$ 862 300
TVA-
Prix (TVA incluse)-
Détails
Autres informationsROLL ON-ROLL OFF
LINES, SINGLE TILT
ALTERNATOR, 150AMP STD
TOOTH, MULTI-SHANK RIPPER
REAR HYDRAULICS, RIPPER
CAB AR, SINGLE PANE
BLADE, 8SU W/RK GRD & WEAR PLT
ENGINE, STANDARD
PROTECTION, CYLINDER ROD
8SU/U BULLDOZER, BASIC
PRECLEANER, BASIC
GUARD, FAST FUEL
BRAKES, BASIC
GUARD, FAN DEBRIS
ENGINE COOLANT, STD (-37C)
LANE 3 ORDER
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GUARD, FUEL TANK
PUSH ARMS
SEAT, AIR SUSPENSION
MANUAL, ENGLISH
PRICED NEW 07/17/20 EK
VISIBILITY ARR, BASIC
FUEL ANTIFREEZE, -25C (-13F)
ARO, SINGLE TILT
OIL CHANGE SYSTEM HIGH SPEED
PRODUCT LINK, CELLULAR PLE742
LIGHTS, BASIC
RADIO, AM/FM
ANTIFREEZE WINDSHIELD WASHER
FINAL DRIVES, STANDARD
OPERATORS AR, STANDARD
BASIC ARRANGEMENT
UNDERCARRIAGE, PPR, SUSPENDED
CARRIER ROLLERS, SUSPENDED
TRACK, 610MM / 24" ES, PPR
INSTRUCTION, DOMESTIC
GRAB HANDLES, PUSH ARM
RIPPER, MULTI-SHANK
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT 120V
CYLINDERS, LIFT, BASIC
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
Features
Autres informationsROLL ON-ROLL OFF
LINES, SINGLE TILT
ALTERNATOR, 150AMP STD
TOOTH, MULTI-SHANK RIPPER
REAR HYDRAULICS, RIPPER
CAB AR, SINGLE PANE
BLADE, 8SU W/RK GRD & WEAR PLT
ENGINE, STANDARD
PROTECTION, CYLINDER ROD
8SU/U BULLDOZER, BASIC
PRECLEANER, BASIC
GUARD, FAST FUEL
BRAKES, BASIC
GUARD, FAN DEBRIS
ENGINE COOLANT, STD (-37C)
LANE 3 ORDER
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GUARD, FUEL TANK
PUSH ARMS
SEAT, AIR SUSPENSION
MANUAL, ENGLISH
PRICED NEW 07/17/20 EK
VISIBILITY ARR, BASIC
FUEL ANTIFREEZE, -25C (-13F)
ARO, SINGLE TILT
OIL CHANGE SYSTEM HIGH SPEED
PRODUCT LINK, CELLULAR PLE742
LIGHTS, BASIC
RADIO, AM/FM
ANTIFREEZE WINDSHIELD WASHER
FINAL DRIVES, STANDARD
OPERATORS AR, STANDARD
BASIC ARRANGEMENT
UNDERCARRIAGE, PPR, SUSPENDED
CARRIER ROLLERS, SUSPENDED
TRACK, 610MM / 24" ES, PPR
INSTRUCTION, DOMESTIC
GRAB HANDLES, PUSH ARM
RIPPER, MULTI-SHANK
BATTERIES, HEAVY DUTY
HEATER, ENGINE COOLANT 120V
CYLINDERS, LIFT, BASIC
GUARDS, BOTTOM, STANDARD
FLUIDS, STANDARD
Envoyer une offre
Tout est fait!

Votre offre a été transmise avec succès. Le vendeur sera en contact bientôt!

ENVOYER UN MESSAGE AU VENDEUR
WHEELER MACHINERY CO.Voir l'inventaireSite InternetChoisir le contact
Used Dealer
Commentaires
Nom:Enterprise:E-mail:Téléphone professionnel:Ville:Pays:
Je souhaite que le vendeur me réponde par :E-MailTéléphone