SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
TOOTH, STRAIGHT
ROLL ON - ROLL OFF
BUNDLED, BULLDOZER
REAR CAMERA
ENGINE, LUC, STANDARD
ARO W/ASSIST
WATER JACKET HEATER, 110V
FILM, WARNING, ANSI
FAN, REVERSING, VPAT
HYDRAULICS, VPAT
ENCLOSURE, ENGINE, VPAT
VPAT DOZER PACKAGE
FINAL DRIVE, 82" (2083 MM)
RIPPER, HIGH LIFT
BLADE, VPAT
GRAB HANDLES, STANDARD, VPAT
UNDERCARRIAGE, HDXL, CTR GUIDE
*D6 VPAT TRACTOR
*COMMON ARRANGMENT
*LUC CONFIGURATION, VPAT
*MOUNTING, UNDERCARRIAGE, LGP
CAB, PREMIUM
PROD LINK, PLE643/PLE743 RADIO
FLUIDS, STD OIL, -35F
LIGHTS, 6 LED, VPAT
AIR FILTER, CAB
*FILM, D6
TRACK, 24" ES HDXL
JOYSTICK, ARO/GRADE, VPAT
DOZER CTL, ARO/GRADE, VPAT
FLOOR, CAB, PREMIUM
GUARD, BOTTOM, HD, VPAT
PREMIUM CORP RADIO (12V)
INSTRUCTIONS, ENGLISH
GUARD, FUEL TANK
FUEL TANK, BASIC
PRECLEANER, BASIC
SEAT, STANDARD
D6 ZCON LANE 3
CONTROL, RIPPER/WINCH
BASIC ARRANGEMENT
ALTERNATOR, 150 AMP
PRICED NEW 12/16/22 EK (EARTHWORKS)
OIL CHANGE SYSTEM, HIGH SPEED |