Caterpillar 320DFMLL

Caterpillar 320DFMLL

Price
239,900 USD
Year
2015
Working hours
1292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320DFMLL
CategoryKnuckleboom loaders
Serial NumberGKS00414
Unit Number17W01020
Catalog NumberCU2548828
Manufacturing Year2015
Hours1292 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$239,900
Tax-
Price Including Tax-
Features
Additional Information063-0494 SWIVEL LINK,
2-1/2 DIA. PINS
BOOM, LOG LOADER
ENG S/N GDC77615
FAN, AUTO REVERSE
GUARD, TRACK GUIDE
HEEL, LOG LOADER
INCLUDES CAT 320D FM 13" LINK
LIGHTS, HID, LOG LOADER BOOM
PIERCE TC-52 SPL GRAPPLE
PLATE, NEW MACHINE CERTIFICATE
REFERENCE PHLG-9350/220-0134
SEAT, H-BACK, SUSPENSION AIR
SN# 17590 PART# 220-0134
STARTING, COLD WEATHER
STICK, LOG LOADER
TRACK, 28" DOUBLE GROUSER
VIMS & SAT PROD LINK, PL321VSR
YYPORT PKG,W/STK, HEEL DISM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone