Supertrak SK350 MX

Supertrak SK350 MX

Price
On Request
Year
2015
Working hours
1217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSupertrak SK350 MX
CategoryWood Chippers
Serial NumberTFX01342
Unit NumberEQ0045715
Catalog NumberCU2348034
Manufacturing Year2015
Hours1217 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information9' 6" STICK
FECON MULCHER
HI-AMBIENT COOLING
REACH BOOM
31" TG
SUPERTRAK 350 MX POWER PACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone