Supertrak 320FL / SK350PP

Supertrak 320FL / SK350PP

Price
496,800 USD
Year
2017
Working hours
326 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSupertrak 320FL / SK350PP
CategoryWood Chippers
Serial NumberYBM10464
Unit NumberEQ0064812
Catalog NumberCU4323858
Manufacturing Year2017
Hours326 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$496,800
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional Information18' 8" HD BOOM, 9' 6" HD STICK, B1-LINKAGE, FINE SWING CTRL, SUPERTRAK 350 MX POWER PACK, FECON BH080EXC MULCHER, 31" TG

*CHANGER HAND CONTROL 2-WAY
*FINE SWING CONTROL
31" TG SHOES
9' 6" HD STICK
FECON BULLHOG HEAD
B1-LINKAGE
18' 8" HD BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone