CAT D6 PA56 WINCH - Winches - Forestry Equipment - CATERPILLAR WORLDWIDE
Quick Search

CAT D6 PA56 WINCH

CAT D6 PA56 WINCH

Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Syracuse, NY
+1 7747376569
Show phone number
Basic information
BrandCAT D6 PA56 WINCH
Milton CAT
CategoryWinches
Serial Number1800092
Unit NumberEQ296634
Catalog Number10150668
Year2018
Hours1 h
CountryUnited States
LocationSyracuse, United States
Pricing
Price Excluding Tax19,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBare drum line speed 35" to 55" per minute
Capacity rating 89,800 lbs maximum
CATERPILLAR PA56 WINCH, SLOW SPEED
CATERPILLAR PART NUMBER 371-0954
Electronically controlled, PTO driven
Powershift low speed gears with freespool
SOLD AS IS
Utilizes 1" diameter cable
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering