Quick Search

John Deere 948L

John Deere 948L

Year
2019
Working hours
2,685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON CAT
Hillsboro, OR
+1 8448259200
Show phone number
Basic information
BrandJohn Deere 948L
Peterson Machinery Co.
Categoryskidder
Serial Number1DW948LBJKF694317
Unit NumberUM66365
Catalog Number10071922
Year2019
Hours2,685 h
CountryUnited States
LocationHillsboro, United States
Pricing
Price Excluding Tax243,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AM FM CD RADIOAM FM CD RADIO
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
CE PLATECE PLATE
BLUETOOTHBLUETOOTH
ARCH, DUAL FUNCTIONARCH, DUAL FUNCTION
TONGSTONGS
WHEELEDWHEELED
Additional informationBLADE
TIRE CHAINS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Clean, make ready.
  • Perform PM1 service as needed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • No
  • No
  • Yes
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
100
  • Good
tires
  • 50% remaining
  • 55L - B32
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone50NoYesNo
Left RearFirestone50NoYesNo
Right FrontFirestone50NoYesNo
Right RearFirestone50NoYesNo
comments, misc. repairs, general remarks
  • machine not runable due to input pass code to start
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering