Caterpillar 555D

Caterpillar 555D

Price
226,919 USD
Year
2015
Working hours
3559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 555D
Categoryskidder
Serial NumberPGY00115
Catalog NumberCU2557275
Manufacturing Year2015
Hours3559 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax$226,919
Tax-
Price Including Tax-
Features
Accessories
DECKING BLADEDECKING BLADE
Additional Information2 SETS OF CHAINS
CAB
DUAL FUNCTION HYD GRAPPLE
CC2.
CAB WITH AIR CONDITIONING.
EPA DECAL.
DUAL FUNCTION ARCH.
DUAL FUNCTION HYDRAULIC GRAPPLE.
2 SETS OF CHAINS.
12' 4" DECKING BLADE.
FORESTONE FORESTRY SPECIAL LS2 24 PR TIRES, APPROX 50%.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone