Caterpillar 525D

Caterpillar 525D

Price
165,000 USD
Year
2015
Working hours
5334 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525D
Categoryskidder
Serial NumberGKP00272
Unit NumberUP16897
Catalog NumberCU4359001
Manufacturing Year2015
Hours5334 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
WINCHWINCH
Additional InformationRF/LF ... 0%
ROTATING GRAPPLE
RR/LR ... 50%
TIRES: PRIMEX 30.5L-32
WHEEL STEERING
WIDE BLADE
COLD WEATHER START
DUAL ARCH BOOM
EROPS, AIR CONDITIONING
CAT 525D SKIDDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone