Caterpillar 525C

Caterpillar 525C

Price
43,971 USD
Year
2011
Working hours
11592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 525C
Categoryskidder
Serial Number52501252
Unit NumberFUT00876
Catalog NumberCU4292857
Manufacturing Year2011
Hours11592 h
CountryUnited States
LocationWashington, GA
Pricing
Price Excluding Tax$43,971
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
Additional Information30.5X32 TIRES
AC
HEAT
SF GRAPPLE
STD AXLES
WINCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • ripper / grapple / winch
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • No
  • Doors have lexan windows
safety items
  • Good
  • Good
  • Fair
  • Fair
gauges, operator station, console
  • Poor
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • 25%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Poor
  • Poor
  • pin wear on steering cyls
hydraulics
  • Good
  • Fair
  • Good
  • Good
  • Good
  • has minor rotator leak
comments, misc. repairs, general remarks
  • Has pin and bushing wear , cradle, center hitch ( needs repair ) , steering cyls and boom.
ripper / grapple / winch
  • winch works needs cable
tires
  • 50%
  • 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone