Daewoo 300LL

Daewoo 300LL

Price
84,600 USD
Year
2005
Working hours
11344 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDaewoo 300LL
CategoryKnuckleboom loaders
Serial Number1016
Unit Number17W00161
Catalog NumberCU2494857
Manufacturing Year2005
Hours11344 h
CountryUnited States
LocationChehalis, WA
Pricing
Price Excluding Tax$84,600
Tax-
Price Including Tax-
Features
Additional InformationDAEWOO SOLAR 300L FOREST MACHINE
HIGH AND WIDE SHOVEL LOGGER
RAISED TILTING CAB W/AIR COND
STANDARD STYLE ROCK GUARDS
YOUNG TWO PIN GRAPPLE
24" SINGLE BAR TRACK PADS
MAN/DOOSAN DIESEL ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone